User login

Enter your username and password here in order to log in on the website:

user login search
PICOLED mini (0201 size)

The industry's smallest LED (0201 size): PICOLED-mini

PicoLED-mini Series (0201)

ROHM Semiconductor's ultra-thin (0.2mm*1), ultra-compact, high-brightness LEDs (PICOLED™ -mini) eliminate the need for specialized space considerations, allowing light transmission even through solid objects.In addition, high reliability is ensured, with no brightness degradation even after 10,000 hours*2.
Their small size makes them ideal for use in high resolution, high density matrix applications seeking a high degree of expressiveness, such as mobile phone displays.

*1 ROHM September 2010 survey
*2 Utilizing a high-reliability 4-element (AlInGaP) structure (excluding blue and white LEDs)

 

Key Feature 1 : Mounting area reduced 70%

Brightness is maintained while reducing mounting area by 70% (compared to the 0402 size PICOLED™ series).

 

PicoLED-mini Series (0201)

Key Feature 2 : High density mounting is possible for high resolution display

High density mounting in dot matrixes is enabled with a dot pitch of only 1mm, resulting in higher resolution display.

 

PicoLED-mini Series (0201)

Key Feature 3 : COB reduces labor

The incredibly small package enables COB* replacement in dot matrixes and 7-segment modules, eliminating the need for die bonding, wire bonding, and molding processes.

PicoLED-mini Series (0201)

* COB (Chip On Board) refers to a technology whereby semiconductor elements are connected directly to the substrate and connected in a circuit - without packaging.

 

Download CSL0101 datasheet here!

 

Print this boxRecommend this contentDirect Contact