LAPIS Semiconductor - a ROHM Group Company - announces NEW Low-Power Microcontrollers Featuring RC Analog-to-Digital Converters
Unique sensor interface simplifies component count, cost and power while enabling accurate measurement of temperature, humidity or carbon monoxide in small battery-operated devices.
The newest members to the ML610Q4xx series low-power microcontrollers from LAPIS Semiconductor (formerly OKI Semiconductor) will give designers even more choices when creating products that provide comprehensive control over the operation of battery-powered devices used for the measurement and display of temperature, humidity and carbon monoxide (CO) in industrial and commercial environments. These new devices feature an RC-type analog-to-digital converter (RC-ADC) that provides accurate (±1.0°C) temperature measurement using only passive components.
RC-type ADCs simplify the external circuit and the software necessary to perform measurements and require less power than systems employing a separate ADC to convert the sensor input. The ML610Q4xx series offers versions with either FLASH memory or masked ROM to store the program that controls the display, user interface, communication ports and the taking of measurements. The newest members of the family feature in-circuit programmable FLASH which benefits designers by allowing on-chip, non-volatile data storage and the ability to make program changes in the field.
Development kits, evaluation boards, debug hardware and PC-based software development tools are available to facilitate the design of ML610Q4xx series-based products.