User login

Enter your username and password here in order to log in on the website:

user login search
ML224x2: Audio Playback IC

Audio Playback IC for high-quality sound output

 

The ML224x2 series is a new high-quality Audio Playback IC, which has a memory interface to directly access the audio data, stored on external memory. The IC, which includes a high-quality ADPCM2 decoder, 16-bit DAC, a low-pass filter, and a monaural speaker amplifier, incorporates all peripheral components necessary for speech output in a single chip.
The internal memory interface can access external memory up to 128Mbit, which allows storing audio content of more than 2 hours. By using the phrase control table function the maximum playback time can even be increased by storing recurring parts only once. ML224x2 can generate silence phrases which results in further optimisation of the storage space.
On request ROHM Semiconductor can provide a full package of evaluation tools including boards and software to generate the ROM Code and to test the sound quality in the final system. A first audible impression of voice, sound effects and music can be obtained here: http://www.lapis-semi.com/en/semicon/speech/sample.html 

 

Some of the key features are:
- High-quality sound decoding
- Supporting external memory up to 128 Mbit
- Maximum playback time of 2h20min
- Sampling frequency up to 48 kHz
- Built-in speaker amp 700mW (8 Ohm, 5V)
- Single Power supply 2.7 to 5.5V
- Serial CPU interface: SPI or I2C
- 1024 addresses to register sounds

 

More Information: http://www.lapis-semi.com/en/semicon/speech/synthesis.htm

Print this boxRecommend this contentDirect Contact