ROHM creates for its OKI Semiconductor brand a new Low Power Microcontroller Selection Catalog.
These ultra-low power consumption microcontrollers ensure longer operating times in battery-driven applications. The increasing concern over global warming demands components and devices that minimize energy consumption. They meets these needs by offering a low-power microcontroller equipped with Flash memory that enables reading at only 1V and features industry-leading operating, sleep and standby current levels. In addition, the high-performance CPU is utilized capable of processing one instruction per clock cycle for high performance operation.