User login

Enter your username and password here in order to log in on the website:

user login search
Fingerprint Authentication Module

MK67Q5250: A compact,stand-alone biometric authentication module

ROHM Semiconductor started the promotion of the MK67Q5250, an ultra compact stand-alone fingerprint authentication module. The MK67Q5250 combines the proven AuthenTec AES2510 fingerprint sensor with the innovative ML67Q5250 MCU, developed by Oki Semiconductor.
The ML67Q5250 is an ARM7 based MCU including embedded flash memory and an advanced hardware accelerator for biometric functions. By using these functions the module can handle tasks like fingerprint data registration, authentication, and data management without any external components. This allows easy implementation of the fingerprint authentication function into customer systems.

 

MK67Q5250 Fingerprint authentication module

Key Features of the MK67Q5250:


* Up to 45 fingerprint templates can be stored in the Flash Memory
* Fast Authentication: 0.8s (1:1 matching); 1.8s (1:45 matching)
* Free programmable ARM7 MCU
* Fingerprint data protected by hardware security
* Stand-alone functionality
* Pre-programmed support functions like:
   enrollment, matching, template management etc.
* Bi-directional swipe supported
* SPI and USB 2.0 Interface (including serial API)
* 4 versions available (3.3V or 5V; with or without mounting holes)

 

For additional information please click here!

Print this boxRecommend this contentDirect Contact

Print_Ad