ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I2C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. In addition, the entire series utilizes unique double cell construction, significantly improving reliability, and are both lead-free and RoHS-compliant.
For further information please refer to two new catalogs for EEPROM Series:
High Reliability Series – Serial EEPROM Family
High Reliability Series - Ultra-Compact WL-CSP