User login

Enter your username and password here in order to log in on the website:

user login search
BU1511KV2

Energy-saving High Performance Standalone Drive Recorder IC

BU1511KV2 Drive Recorder IC

ROHM Semiconductor GmbH has announced the development of the BU1511KV2 designed for drive recorders in both the consumer and commercial markets.

In recent years there has been an expansion in the utilization of drive recorders not only for automobile diagnostics and accident situations but also as support equipment to promote safer driving and greater efficiency by recording and analyzing operating conditions and driving behavior. This has been proven to reduce accident rates 10-50% while improving fuel efficiency by up to 20% for reduced CO2 in commercial vehicles such as buses, trucks and taxis. (Please refer to the attached ‘Market Forecast for Drive Recorders.’)
 
The cost of a commercially available standard drive recorder is relatively expensive and a separate PC is necessary in order to utilize the recorded data. This takes time and labor, and is believed to be the major roadblock preventing widespread adoption in consumer vehicles. In response to this, ROHM has developed a monolithic drive recorder IC featuring high performance operation and standalone capability (PC not required).
 
The new product integrates an interface for a camera, SD card, acceleration sensor and GPS module. A ARM9 processor is also built-in that allows programs to be downloaded serially and processed, eliminating the need for relatively expensive external Flash memory. In addition, independent hardware-based high performance JPEG/ADPCM CODECs and SD card controllers reduce processing load, making it possible to write audio and video data directly to an SD card, rendering external buffer RAM unnecessary. This not only reduces costs significantly but enables standalone operation without a PC. 

 

BU1511KV2 Drive Recorder IC

Key features of the BU1511KV2:

* High-performance ARM9 processor
   utilized in controller block
* External bus provides greater expandability
* Independent hardware-based JPEG/ADPCM
   CODECs ensure high-speed operation
* 4-channel ADC support enables
   configuration with acceleration sensors
* Video encoder built-in for direct video component output
* Audio support via I2S interface
* I2C interface utilized for device control (i.e. cameras)
* SD card controller/interface allows compatibility with SD cards

 

Product News: System LSI for Event Data Recorder - BU1511KV2

New Product Bulletin: Monolithic Drive Recorder IC - BU1511KV2

Print this boxRecommend this contentDirect Contact