User login

Enter your username and password here in order to log in on the website:

user login search
BR35H Series EEPROM AUTOMOTIVE

Ultra-Compact (MSOP8) Automotive-Grade SPI Bus EEPROMs

BR35H Series EEPROM Automotive

ROHM Semiconductor has recently announced the development of the BR35Hxxx series of SPI bus EEPROMs optimized for various on-board ECUs, such as ABS, automatic transmission, and airbags. A high degree of reliability has been achieved in an ultra-compact package, with operation guaranteed up to 125°C.

The integration of electronics in cars has shown a marked increase in recent years. Today’s vehicles now feature multiple ECUs in a variety of systems. Technological advancements have resulted in more sophisticated control, increasing the amount of information required. As a result, the scale of electronic circuits has expanded dramatically, along with the number of EEPROMs used, primarily for malfunction diagnosis and recording status information. The increased board density required due to the proliferation of electronics demands faster, higher capacity EEPROMs in a smaller form factor.

In response to this, ROHM offers the BR35Hxxx series of SPI bus EEPROMs in the compact MSOP8 package, featuring a chip area 60% smaller than conventional standard products (SOP8). This new series features a number of advantages over conventional products in order to meet the various demands of today’s sophisticated systems, including: 1. a unique double cell structure that eliminates accidental malfunctions caused by incidental devices degradation, 2. a built-in double reset circuit that prevents erroneous writing, even during unstable battery supply, and 3. an ESD resistance of 6kV (HBM), ensuring high strength against electrostatic surge voltages. A broad lineup is available in a wide range of capacities, interfaces, and package types.

 

Availability: Now (Samples), June 2010 (OEM quantities)

 

Key Features

 - Compact MSOP8 package (4.0mm×2.9mm) offered (16Kbit and 32Kbit)
 - Available in a number of different capacities (128Kbit max)
 - Stable operation up to 125°C
 - Eliminates write-protect and hold functions (terminals),
   shortening the design and evaluation periods
 - Double cell structure prevents accidental malfunctions/failures
 - Integrated double reset function protects against data Write errors

 

Package Comparison 

BR35H Series

Terminology
- EEPROM (Electrically Erasable Programmable Read Only Memory)
        Memory that stores data even without power.
        Data can be erased and re-written via an external source.
- ECU (Electronic Control Unit)
        An electronic circuit that controls system functions
        (i.e. engine, brakes, airbags) based on data
        received from various sensors.
- Double Cell
        ROHM’s unique memory configuration whereby 2 memory
        cells are connected together to store a single unit
        of data in an “OR” condition. Should one cell
        malfunction the other will automatically begin to
        operate, providing seamless operation. This failsafe
        countermeasure dramatically reduces accidental
        malfunctions. All of ROHM’s EEPROMs feature this
        double cell structure.
- Double Reset Function
        The internal circuitry of ICs becomes extremely
        unstable when power is turned ON or OFF. ROHM EEPROMs
        utilize 2 circuits - a power ON reset circuit and
        an undervoltage malfunction prevention circuit – that 
        detect low voltage states during power outages or
        when power is turned ON or OFF, preventing malfunctions
        due to unstable conditions.
- SPI Bus
        A serial interface developed by Motorola consisting
        of 4 signal lines in order to reduce the number
        of wires. Often used for flash memory connections.
- HBM Method
        HBM, short for Human Body Model, is an ESD test
        method mimicking the amount of staticelectricity
        discharged from an electrically charged human body.

 

Download "Serial EEPROM for Automotive" New Products 2010

Download Technical Note BR35Hxxx-WC Family

Print this boxRecommend this contentDirect Contact