User login

Enter your username and password here in order to log in on the website:

user login search
BP5875: Isolated high power LED driver module

BP5875

 

ROHM’s new BP5875 LED driver module is designed to be very compact version of LED driver module requiring no external components to driver LEDs. It features many advantages, including a thin form factor, dimming compatibility, harmonics standards compliance, universal input, and high efficiency operation, making it ideal for a variety of applications.

BP5875

 

Dimming is possible via the analogue input over a wide range (10-100%). Power factor is heavily influenced by resistance loss through the transformer windings and supply lines. The BP5875 features an active filter method with built-in PFC circuit that increases the power factor to 0.99, enabling support for high frequencies as well as compliance with IEC61000-3-2. A low noise, high efficiency pseudo-resonance switching method is used that minimizes switching loss across the switching MOSFET for improved efficiency of 83%.

 

Some of the key features are:
- Input voltage range from 80 to 264 VAC
- Output current up to 300mA (max. 27.4W)
- Compact size compatible with a variety of applications
- Dimming over a wide range (10-100%) is
  easily enabled using analog input
- PFC circuit built in for a power factor of 0.99
- Pseudo-resonance method utilized for 83% efficiency

 

 http://www.rohm.com/ad/ledmodule_bp5875/index.html

 BP5875 New Product Information

 

Print this boxRecommend this contentDirect Contact