User login

Enter your username and password here in order to log in on the website:

user login search
BD91xx Series

BD91xx Series: Current Mode Step-Down Switching Regulator

Beginning of 2009 ROHM Semiconductor introduced the BD91x Series of step-down switching regulators that combine ROHM's propriety SLLMTM (Simple Light Load Mode) technology with current-mode PWM control to provide exceptional load regulation and high efficiency at both low- and high-current load conditions.

 

BD91xx Series

The SLLM technique enables BD91x series regulators to seamlessly transfer to / from conventional PWM control depending on load conditions. This dual mode of operation improves the efficiency by 100% to 200% over standard PWM controllers that typically ignore the low-power operating regime. In addition, current mode feedback assures fast response to load changes and prevents operational performance problems in voltage-sensitive devices.
During the last year many new derivates of this family came into the market and completed the product portfolio of high efficient switching regulators. Next steps are the introduction of a higher switching frequency to have a better EMI behaviour and the increase of the supply voltage range down to an input of 2.3V.

 

Some of the key features are:
* Single, dual and triple channel output
* Input voltage up to 13.2 V (BD9141)
* Output current ratings up to 4.0A (BD9137)
* Fixed and variable output voltage (set by resistor selection)
* Output voltage accuracy of ±1.5 or ±2.0%
* Standard switching frequency is 1 MHz (BD9180/BD9192: 2MHz)
* High efficiency due to SLLMTM technology

 

Full line-up on: http://www.rohm.com/products/lsi/power/1chip_fet/single-chip/

Print this boxRecommend this contentDirect Contact