ESR01-Chip Resistor Series
December 2010
ROHM Semiconductor recently developed the “ESR01” Series of anti-surge chip resistors for a wide range of applications from mobile devices such as phones to various power supply devices. |
|
Standard + Low Voltage Reset ICs
December 2010
The ROHM Semiconductor voltage detector IC series are reset ICs with a highly accurate detection voltage of ±1%, a low current consumption, small thin packages and a wide range of detection voltages. They can be used for every kind of application equipped with controllers such as micro controllers, CPUs or DSPs. |
|
Industry’s smallest LEDs (0201 size)
November 2010
ROHM Semiconductor's ultra-thin (0.2mm*1), ultra-compact, high-brightness LEDs (PICOLED™ -mini) eliminate the need for specialized space considerations, allowing light transmission even through solid objects. |
|
BH1771GLC
November 2010
ROHM Semiconductor ICs meet market needs for greener, more user-friendly sensing devices that provide greater interactivity with lower power consumption. In particular, ROHM's monolithic optical proximity sensor + digital ambient light sensor IC is ideally suited for portable products of all types, especially sets requiring touchless motion control. |
|
SiC Schottky barrier diodes
November 2010
ROHM Semiconductor has announced the development of next-generation SiC (Silicon Carbide) Schottky barrier diodes (SBD), featuring lower loss and higher voltage capability compared to silicon-based SBDs. In addition, the SCS110A series provides advantages over even other SiC SBDs currently on the market regarding forward voltage and operating resistance. This makes them ideal for a wide range of applications, including PFC (power factor correction) circuits, converters, and inverters for power conversion such as those used in EV/HEV and air conditioning units. |
|
Secondary LDO Regulators
October 2010
ROHM Semiconductor's variable output secondary LDO regulators are designed to provide localized power to a variety of controllers and devices, including CPUs and DSPs. Different models are offered in different maximum input voltages (10V/15V) and output currents (300mA/500mA/1.0A/1.5A). Future planning is to offer also devices with a maximum input voltage of 7V. |
|
LED Driver for Automotive Appl.
October 2010
ROHM Semiconductor's LED drivers offer exceptional performance solutions for passenger compartment and forward illumination applications. ROHM has expanded its range of highly integrated LED Driver ICs to provide designers a variety of design options with integrated or externally switched outputs, parallel/series control and extensive protection and fault detection functions in small surface mount packages. |
|
SSML Series White LEDs
September 2010
ROHM Semiconductor's 1W Class white LEDs provide a luminous intensity of 120lm at 350mA. |
|
ROHM/OKI Chipset for Intel® Atom™
September 2010
ROHM / OKI Semiconductor Co-Develop a Dedicated Chipset for Intel® Atom™ Processor E6xx Series
ROHM Co., Ltd., in collaboration with its affiliated company, OKI Semiconductor Co., Ltd., today announced the launch of a dedicated Large Scale Integrated (LSI) circuit family designed to support the Intel® Atom™ processor E6xx series (formerly code-named Tunnel Creek). This chipset consists of a power management IC (PMIC), a clock generator IC (CGIC), and an input/output hub (IOH) IC. A reference board that simplifies customer development is also available. |
|
ECOMOS - High Efficiency MOSFETs
August 2010
ROHM Semiconductor newest lineup of high power, large current, high efficiency MOSFETs integrates a unique low capacitance, low ON resistance element in a high heat dissipation package, making them ideal for DC/DC power supplies requiring lower consumption. |
|
Low Power MCU Catalog 2010
August 2010
ROHM creates for its OKI Semiconductor brand a new Low Power Microcontroller Selection Catalog. |
|
Smart Metering - Smart Home
August 2010
ROHM Semiconductor prepares a concise overview of the potential ROHM products which can be suitable for battery driven meters (gas / water) and electricity meters (which are mains powered). |
|
Stepper Motor Driver
July 2010
ROHM Semiconductor high-reliability Stepper Motor Drivers (SMDs) offer exceptional performance features for printers and copiers, scanners, security cameras, robotics, sewing machines, factory automation and other precision motor control applications. Full-step to sixteenth-step Stepper Drivers operate from a single 36V supply; ultra-thin, compact package features adjacent-pin short protection and bottom side heat sink; unique Ghost Supply Prevention feature eliminates motor malfunctions; voltage, current and thermal protection built in. |
|
Resistors 2nd Product Catalog 2010
July 2010
ROHM Semiconductor creates a new Resistor catalog - 2nd Edition 2010. |
|
BD26502 Dot Matrix LED Driver
June 2010
BD26502GUL is a Matrix LED Driver, that can control 7x17 (119 dots) LED Matrices by internal 7-channel PMOS high side switch and 17 channel constant current circuit. Together with the integrated division control circuit and the pattern generator this enables the user to do an easy configuration of a text, character or illumination display without increasing the load of the microcontroller, connected via SPI or I2C interface. |
|
ML67Q5260 & AES1750
June 2010
Today’s applications are increasingly requiring more intelligent and convenient human interface devices. Touch displays are already used in a lot of applications. They provide a good interface for customers but to add features like authentication or personalization additional components are required. In order to combine such features into a small and easy-to-use solution, ROHM Semiconductor and AuthenTec have collaborated on a new solution offering. |
|
Remote Control Receiver Modules
June 2010
ROHM Semiconductor creates a new catalog for Remote Control Receiver Modules 2010! |
|
BP5275 DC/DC Converter Series
May 2010
ROHM Semiconductor has recently announced the development of the BP5275 series of step-down DC/DC converter modules that integrates all required external components, including input and output capacitors, into a compact, high heat dissipation package. It is the ideal solution for a general-purpose power supply in a variety of electronic devices. |
|
Serial EEPROM for Automotive
May 2010
ROHM Semiconductor has recently announced the development of the BR35Hxxx series of SPI bus EEPROMs optimized for various on-board ECUs, such as ABS, automatic transmission, and airbags. A high degree of reliability has been achieved in an ultra-compact package, with operation guaranteed up to 125°C. |
|
Optical Sensors Catalog 2010
May 2010
ROHM Semiconductor creates a new Product Catalog for Optical Sensors 2010! |
|
New 0.9V ECOMOS lineup
April 2010
ROHM Semiconductor offers the first MOSFETs capable of drive operation from 0.9V. This new lineup, optimized for the latest ICs requiring low output voltage, is available in a variety of package types, from VMN3 (1006) to SOT-23 (2913). |
|
Tantalum Capacitors 2010
April 2010
ROHM Semiconductor creates a new Product Catalog for Tantalum Capacitors 2010. |
|
EEPROM Family and WL-CSP
April 2010
ROHM's high reliability serial EEPROMs are among the top of their class.
Two new Product Catalogs are created by ROHM Semiconductor:
* High Reliability Series - Serial EEPROM Family * Ultra-Compact WL-CSP |
|
BD91xx Switching Regulator series
March 2010
Beginning of 2009 ROHM Semiconductor introduced the BD91x Series of step-down switching regulators that combine ROHM's propriety SLLMTM (Simple Light Load Mode) technology with current-mode PWM control to provide exceptional load regulation and high efficiency at both low- and high-current load conditions. |
|
Ultra-High Reliability Serial EEPROM
March 2010
ROHM Semiconductor creates a new Product Catalog for "Serial EEPROMs for Automotive Systems". |
|
Resistor/EMI Filter 2010
March 2010
ROHM Semiconductor creates a new Product Catalog for Resistors and EMI Filter - 2010. |
|
Industry's First 4V/100µF TC
February 2010
ROHM Semiconductor has announced the development of the TCS Series of compact, low-profile, ultra-high capacitance tantalum capacitors that utilize a new package structure. |
|
Stepping Motor Driver 2010
February 2010
ROHM Semiconductor offers a variety of stepping motor drivers from standard to high performance types in a wide range of currents and voltages, ensuring compatibility with applications of all types. |
|
MK5207 Chipset
February 2010
ROHM Semiconductor starts the promotion of the MK5207 Chipset, capable of providing all functions for controlling, monitoring and protecting systems using multiple-cell series-connected lithium-ion battery packs. |
|
LED Driver Series for LCD Backlights
January 2010
ROHM Semiconductor offers a wide lineup of backlight LED drivers optimized for LCDs of all sizes. |
|
LED Dot Matrix Units
January 2010
ROHM Semiconductor creates overview about LED Dot Matrix Units 2010! |
|
LED New Products Catalog 2010
January 2010
ROHM Semiconductor collects all LED New Products 2010 in one catalog. |
|
Product News : 2009
Explore our 2009 Archive for more product news! |
|
Product News : 2008
Explore our 2008 Archive for more product news! |
|
Product News : 2007
Explore our 2007 Archive for more product news! |
|
|
|