Semiconductor products are by their very nature both energy and space saving. However, ROHM is putting additional efforts into lowering energy consumption even further, especially for applications requiring continuous operation, such as electrical appliances.
ROHM ECO Devices
ROHM ECO Devices feature low power operation for reduced overall energy consumption. A full lineup is offered featuring high performance operation with reduced power consumption through lower operating voltages, low standby power, and more efficient circuits, including some utilizing PWM.
ROHM ECO Devices enable energy saving designs for any application area you are working on.
Illumination & Lighting Products
LED Driver with Dimmer
High Heat Dissipation White LEDs
High Power LED Drivers
PICOLEDTM ECO
High Brightness Numeric LED Displays
Power Products
AC/DC Converters, isolated and non-isolated
MPT6 Series - 40% smaller, same Power!
H-Bridge Drivers for Brush DC Motors
Stepping Motor Drivers
Highspeed Switching High Voltage Resisting MOSFETs
Ultra-low Ohmic Chip Resistors
Energy-saving Photo Interrupters
Audio Related Products
Muting Transistors
Class D Speaker Amplifiers
Class D Headphone Amplifiers
Conductive Polymer Tantalum Capacitors
Monolithic Dual-wave Laser Diodes
Ultra-compact Surface Mount Remote Control Receiver Modules
Mobile Phones, Portable Equipment
1.2V Drive MOSFETs
Thermostat Output Temperature Sensor IC
LED Drivers for Backlights
Ambient Light Sensor ICs
Real-time Video Engine ICs (AIE)
Xenon Tube Driver
LVDS Serial Differential Transmission ICs
LCD Panel Products
Power MOSFETs
Inverter Control ICs
LCD Timing Control ICs
White LED Drivers for large LCD panel backlights
LCD Segment Driver ICs
Three-terminal EMI Filters
Power Management Products
Ultra-fast Response Power Management ICs
CMOS Operational Amplifiers and Comparators
Next Generation Schottky Barrier Diodes
Switching Regulators
LDO Regulators
DC/DC Converters with built-in FET
Low Noise Current Regulators
CMOS Camera Power Supply IC
CCD Camera Power Supply IC
Products for PC & Peripherals
1.2V Drive MOSFETs
Ultra-low Saturation Linear Power Supply Controllers for PCs
Hall ICs
Thermal Printheads for mobile printers
Image Sensor Heads
Product Information
For detailed product information about ROHM ECO Devices visit our corporate website www.rohm.com/ecodevices
* Except for certain customized products specifically requested by customers
ROHM ensures that the performance of its lead-free (external terminal) products is equal or superior to conventional products in terms of both solderability and junction reliability due to a lower melting point, improved wettability, and optimization of metallic characteristics. In addition, mountability, reliability, strength, and heat resistance are ensured, even when mounted using lead-free solder.