Electronics Trivia

What is a Transistor ?

What is a diode ?

What is a resistor ?

Product List

What is a Transistor ?

History of Transistors

Outline of a Transistors

Understanding Transistors

FAQ


Understanding Transistors

Transistors
 Reverse current when ON
 Package power permissible loss
 fT: Gain Bandwidth, Cutoff Frequency
 DTDS14GP

Digital Transistors
 The difference between Io and Ic
 The difference between GI and hFE
 The difference between VI(on) and VI(off)
 Digital transistor temperature characteristics
 Output Voltage-Output Current characteristics in the low-current region
 Digital transistor switching operation

MOSFET Application Notes
 MOSFET parasitic capacitance and temperature characteristics
 MOSFET switching and temperature characteristics
 VGS threshold: VGS(th)


MOSFET Application Notes

MOSFET Parasitic Capacitance and Temperature Characteristics

Regarding MOSFET electrostatic capacitance


Parasitic capacitance exists in power MOSFETs as shown in Figure 1

The Gate terminal in a MOSFET is isolated from the other terminals by an oxide film, resulting in the formation of PN junctions (diode) between the Gate, Drain and Source. Cgs and Cgd are the capacitances of the oxide layers, while Cds is determined by the junction capacitance of the internal diode.

Generally, all 3 capacitances (Ciss,Coss,Crss) listed in Table 1 are included in MOSFET specifications.


As shown in Figure 2 the capacitance characteristics may depend on VDS (Drain-Source voltage). As VDS increases the capacitance decreases.

Top of Page

Temperature Characteristics

Temperature measurement examples are shown in Figure 3 (1)-(3). There are almost no differences in the capacitance characteristics at different temperatures.

Top of Page

MOSFET Switching and Temperature Characteristics


MOSFET Switching Time

The MOSFET will turn ON or OFF some time after the Gate voltage turns ON/OFF. This time is often called the switching time. Various switching times are listed in Table 1. Generally, td(on) , tF , td(off) and tr are specified. ROHM determines the typical values utilizing a measurement circuit like the one shown in Figure 2.

Top of Page

Temperature Characteristics

Measurement examples are shown in Figure 3 (1)-(4).
The switching time is only slightly affected by temperature rise - on the order of 10% at 100°C. In other words, switching characteristics are largely independent of temperature.


VGS threshold: VGS(th)

VGS(th)

VGS(th) is the voltage required between the Gate and Source to turn ON the MOSFET.
In other words, supplying a voltage greater than VGS(th) will turn ON the MOSFET.
To determine the amount of current that flows through the MOSFET when ON it is necessary to refer to the specifications and electrical characteristics for each element.

Table 1 lists the relevant electrical characteristics. In the case of VDS=10V a threshold voltage of between 1.0V and 2.5V is required for an ID of 1mA.

Table1: Electrical Characteristics

Top of Page

ID-VGS and Temperature Characteristics

ID-VGS and threshold temperature characteristics examples are shown in Figures 1 and 2.
As seen in Figure 1, a large Gate voltage is required for large current flow.
Although models listed in Table 1 feature a threshold value less than 2.5V, 4V drive is recommended.
Please ensure a sufficient Gate voltage to turn the MOSFET ON.

Referring to Figure 2 we see that the threshold value decreases in proportion with the temperature.
Therefore, the element channel temperature can be calculated by monitoring the change in threshold voltage.

ID-VGS and Threshold Temperature Characteristics