Embedded Ideas vol. 4 (January 2009 New Product Bulletins Created) Click on each product for additional details.
Compact, energy-saving design MOSFET Controller ICs for Load Switching Compact, energy-saving design MOSFET Controller ICs |
Take your car audio set to the next level with ROHM high fidelity sound processors Sound Processor ICs for Car AudioTake your car audio set to the next level with ROHM high fidelity sound processors Sound Processor ICs |
Expanded lineup of compact, low profile, high capacitance models Conductive Polymer Capacitors Expanded lineup of compact, low profile, high capacitance models Conductive Polymer Capacitors |
Optimized for autofocus in high performance cameras (28cd at 20mA) The Industry's First* Side View Surface Mount Lens LEDsOptimized for autofocus in high performance cameras (28cd at 20mA) The Industry's First* Side View Surface Mount Lens LEDs |
Industry's smallest* (at 2.26mm) featuring HD support Video Driver ICsIndustry's smallest* (at 2.26mm) featuring HD support |
Ideal for LED backlights Power MOSFETs for LED BacklightsIdeal for LED backlights Power MOSFETs for LED Backlights |
4A compatibility For noise removal in power supply lines 3-terminal EMI Filters4A compatibility For noise removal in power supply lines 3-terminal EMI Filters |
5V drive ideal for power supplied in large household appliances Omnipolar Detection Hall ICs5V drive ideal for power supplied in large household appliances Omnipolar Detection Hall ICs |
World's smallest* package optimized for mobile devices 0805-sized TransistorsWorld's smallest* package optimized for mobile devices 0805-sized Transistors |
60% less volume - ideal for portable equipment Ambient Light Sensors60% less volume - ideal for portable equipment Ambient Light Sensors |
World's smallest* Built-in power down function Temperature Sensor ICsWorld's smallest* Built-in power down function Temperature Sensor ICs |
1,300mm/sec printing with thermal history control Ultra-high Speed Thermal Printheads1,300mm/sec printing with thermal history control Ultra-high Speed Thermal Printheads |
Compact, ultra-thin (t=0.8mm) design 4-way Detection SensorsCompact, ultra-thin (t=0.8mm) design 4-way Detection Sensors |
±30V voltage resistance ensures a higher margin of safety during USB charging USB Reverse Connection Charge Protection ICs±30V voltage resistance ensures a higher margin of safety during USB charging USB Reverse Connection Charge Protection ICs |
LED lighting modules utilizing the most advanced semiconductor technology LED DownlightsLED lighting modules utilizing the most advanced semiconductor technology LED Downlights |
Easy-to-use IrDA ICs reduce CPU load IrDA Controller ICEasy-to-use IrDA ICs reduce CPU load IrDA Controller IC |
Low noise + High 90% efficiency + Worldwide compatibility Isolated AC/DC ConvertersLow noise + High 90% efficiency + Worldwide compatibility Isolated AC/DC Converters |
Safe, Fast, Easy Microvolume Blood Testing System μTAS Measurement Chip for Microvolume Blood TestingSafe, Fast, Easy Microvolume Blood Testing System μTAS Measurement Chip for Microvolume Blood Testing |
The Index of This Issue
![]() |
vol. 4 / 2009.01 |
Cover Story 2
Breaking away from silicon
Full SiC power modules

New Products