• Latest Number
  • Back Number

Latest Number

+ vol.4 / 2009.01

Download PDFPDF(2.8MB)

+vol.3 / 2008.07
  ROHM HDMI switch/buffer ICs restore degraded high resolution image signals for large panel TVs and monitors
 HTML  PDF
+vol.2 / 2008.01
  Class D speaker amps featuring the industry's highest efficiency and lowest heat generation
   PDF

Cover Stories

coverstory_01 Cover Story 1 Retain data without a power supply  Nonvolatile logic technology

 

ROHM successfully pioneered an IC with nonvolatile logic circuits in the register, an internal data storage area.
Details

coverstory_02 Cover Story 2 Breaking away from silicon  Full SiC Power Modules

 

Together with Honda R&D Co., Ltd., ROHM has developed a 1200V, 230A-Class (289kVA equivalent) high-power inverter module featuring SiC-SBD and SiC-MOSFET devices for use in next-generation electric vehicles.
Details

coverstory_03 Cover Story 3 LED lighting modules from a leader in semiconductor technology

 

Semiconductor and manufacturing technologies and expertise acquired over the last 50 years have allowed ROHM to develop next-generation LED lighting solutions utilizing a completely in-house production system for unsurpassed performance and quality.
Details

 


Link