LED lighting modules from a leader in semiconductor technology  Applying semiconductor technology to the field of illumination  ROHM provides a complete array of products optimized for LED lighting

Semiconductor and manufacturing technologies and expertise acquired over the last 50 years have allowed ROHM to develop next-generation LED lighting solutions utilizing a completely in-house production system for unsurpassed performance and quality.

LED Downlights

LED Downlights

LED Light Bulbs

LED Light Bulbs

Straight Tube Fluorescent LED Lamps

Straight Tube Fluorescent LED Lamps

LEDs for Shelf Lighting

LEDs for Shelf Lighting

* Sections of the photo were created using CG

 

ROHM provides a complete array of products optimized for LED lighting

Since the 1970's ROHM has been making strides in the field of LEDs and LED lighting, developing compact, high-power, lightweight applications for white LEDs utilizing an array of eco-friendly passive, discrete, and IC components that offer unparallelled quality and performance.

Driver Block  Details

High Power LED Driver

Drive high power LEDs with high precision
High Power LED Driver

BD9207DFPS

LED Drivers for Downlights

Precise dimming with PWM control
LED Drivers for Downlights

BD6583MUV-A(6W Output Type)
BD6592MUV(10W Output Type)

High Precision Constant Voltage/Constant Current Controller IC

Simple continuous lighting solution
High Precision Constant Voltage/Constant Current Controller IC

BD6550G

Schottky Barrier Diodes

Simultaneous low VF & low IR
Schottky Barrier Diodes

RSX101VA-30(VRM=30V,Io=1A)
RSX071VA-30(VRM=30V,Io=0.7A)
RSX051VA-30(VRM=30V,Io=0.5A)

High Power LED Drivers for Illumination

High-precision, high efficiency constant current output
High Power LED Drivers for Illumination

BP58xxSeries

3-terminal EMI Filters

Ideal as a noise countermeasure on power supply lines
3-terminal EMI Filters

MCF18 Series(1608 Size)

LED Driver with Integrated Dimmer

Smooth PWM dimming throughout the entire brightness range (0-100%)
LED Driver with Integrated Dimmer

BP5845W

Chip Tantalum Capacitors

Best suited for noise filtering
Chip Tantalum Capacitors

TCO/TCTO Series<Conductive polymer type>

LED Details

White LED for Backlights / Illumination

7cd brightness at 100mA
White LED for Backlights / Illumination

PSML2

High Power LED

Ultra-high color rendering LEDs: Ra (general color rendering index) ≥ 95
High Power LED

1W,3W,5W(Under Development)

The Index of This Issue

Latest Number vol. 4 / 2009.01

Cover Story3
LED lighting modules
from a leader in semiconductor technology

Cover Story3