Portable device development has reached a point where a dizzying array of functions is built into a device no bigger than a palm. ‘Compact’, ‘lightweight’, and ‘long battery life’ have become much more than mere catchwords – they often spell the difference between success and failure for a portable product in the highly competitive consumer electronics sector. ROHM offers components that meet these needs without sacrificing functionality or reliability.
ECOMOSTM offers a variety of advantages to the device designer
when used in various portable device circuitry, such as dual Pch
configuration for switching between the adapter and secondary
lithium ion battery in charge control blocks, or an integrated
Schottky barrier diode for reverse current prevention that simplifies
circuit design.
| Package(mm) | PD(W) | Polarity | Part No. | VDSS(V) | ID(A) | RDS(ON)Typ.(mΩ) | ||
|---|---|---|---|---|---|---|---|---|
| VGS=1.5V | VGS=4.5V | |||||||
| VMT3 (1.2×1.2×0.5) |
0.15 | Nch | 20 | 0.3 |
1*1 |
0.7*2 |
||
| EMT3 (1.6×1.6×0.7) |
3.0 to 3.6 | Nch | 20 | 0.3 |
1*1 | 0.7*2 | ||
| EMT6 (1.6×1.6×0.5) |
3.0 to 3.6 | Nch+Nch | 20 | 0.3 |
1*1 | 0.7*2 | ||
| TUMT3 (2.0×2.1×0.77) |
0.8 | Nch | 20 | 1.5 |
220*1 | 130 | ||
| 20 | 2.5 |
80 | 39 | |||||
| Pch | -12 | -3 | 72 | 28 | ||||
| TUMT6 (2.0×2.1×0.77) |
1 | Nch | 20 | 3.5 | 66 | 31 | ||
| Pch | -12 | -3.5 | 66 | 26 | ||||
| Nch+Nch | 20 | 1.5 | 220*1 | 130 | ||||
| TSMT3 (2.9×2.8×0.85) |
1 | Nch | 20 | 4 | 55 | 23 | ||
| Pch | -12 | -4 | 55 | 22 | ||||
| TSMT6 (2.9×2.8×0.85) |
1.25 | Nch | 20 | 5 | 40 | 22 | ||
| Pch | -12 | -5 | 44 | 19 | ||||
| TSMT8 (3.0×2.8×0.8) |
1.5. | Pch | -12 | -7 | 19 | 8 | ||
| Pch+Pch | -12 | -4.5 | 49 | 21 | ||||
| TSST8 (3.0×1.9×0.8) |
1.25 | Pch | -12 | -5 | 48 | 19 | ||
| Pch+Pch | -12 | -2.5 | 110 | 44 | ||||
| Pch+SBD | -20 | -2.4 | 180 | 80 | ||||
| WEMT6 (1.6×1.6×0.6) |
0.7 | Nch+SBD | 30 | 1.5 | 240*3 | 170 | ||
| Pch+SBD | -20 | -1 |
570*3 | 280 | ||||