CoverStory title
Restores degraded video signals in large screen TVs and monitors HDMI Switch IC / Buffer IC
Amid the variety of full HD devices centered around high-definition broadcast reception HDMI has emerged as the de facto transmission standard for connecting devices. ROHM has developed the world’s first HDMI switch IC/buffer IC capable of stable video output – even with 20m long cables. The goal was to provide monolithic solution integrating specialized circuitry that restores decayed signal waveforms in large televisions and monitors along with a switch for HDMI terminal devices.
HDMIcable
"HDMI" the HDMI logo,and "High-Definition Multimedia Interface"
are trademarks of HDMI licensing LLC.

 

Stable HDMI transmission, even in large screen TVs and monitors

The inclusion of HDMI terminals in various locations on TVs and monitors has become more and more commonplace. This,along with the increasing size of screens, has in many cases made the distance between the image processor and the HDMI receiver farther, resulting in greater noise and EMI generation,necessitating buffer ICs, especially in large TVs (32″ to 40″ and above).

Features of ROHM’s HDMI switch IC/buffer IC:
Restores degraded video signals

In many cases cables with lengths far exceeding 10m may be required for wall mounting thin-screen TVs or installing projectors on the ceiling. However, the longer the cable transmission length the greater the RF waveform decay, possibly resulting in incorrect transmission. In response to this ROHM integrates an equalizer that restores the deteriorated input waveform to its original state(Figure 1), enabling compatibility with 20m cables.

Waveform Restoration by Equalizer Circuit
Figure 1. Waveform Restoration by Equalizer Circuit
Easy content protection

With HDMI transmission hot plug verification and code key exchange are performed approximately every two seconds.In addition, a content protection function called HDCP (High Bandwidth Digital Content Protection) is built in to prevent illegal copying. ROHM also integrates a DDC buffer that performs waveform shaping for stable HDCP operation and easy compliance(Figure 2).

HDCP Signal Comparison With/Without DDC Buffer
Figure 2. HDCP Signal Comparison With/Without DDC Buffer
HDMI – as easy to use as USB

HDMI requires high ESD resistance since it is an external interface and insertions and removals are relatively common. ROHM provides ESD resistance exceeding 10kV (HBM), reducing the number of components required.

The future of HDMI switch/buffer ICs

As the number of HDMI-compatible devices increases comes a demand for more input terminals. ROHM meets this growing need by providing for a greater number of terminals. Memory is also integrated for recording image and sound metadata called EDID (Extended Display Identification Data), contributing to greater space savings.

Contact us
HDMI Switch IC/Buffer IC Lineup
  Part No. Power Supply
Voltage (V)
ESD (kV) Data Rate
(Gbps)
Hot Plug
Control
Termination Sensing
Compatibility
Switching
Format
DDC Buffer Equalizer Deemphasis
Output
Package
< Size >

4 to 1
Switch
BU16020KV 3.0 to 3.6 10 2.7 Yes

Yes,
coupled with
HPD_SINK

GPIO

I2C

Yes
(with built-in
EDID RAM)

Yes Yes VQFP100

VQFP100

<14×14mm>

3 to 1
Switch
BU16018KV 3.0 to 3.6 10 2.25 Yes

Yes,
coupled with
HPD_SINK

GPIO Yes Yes Yes VQFP80

VQFP80

<12×12mm>

BU16027KV 3.0 to 3.610 2.25 Yes

Yes,
not coupled
with HPD_SINK

GPIO Yes Yes

Yes
Always ON

VQFP64

VQFP64

<10×10mm>

BU16028KV 3.0 to 3.610 2.25 Yes

Yes,
coupled with
HPD_SINK

GPIO Yes Yes

Yes
Always ON

2 to 1
Switch
BU16006KV 3.0 to 3.610 2.25 Yes

Yes,
coupled with
HPD_SINK

GPIO Yes Yes

Yes
Always ON

1 to 1
Buffer
BU16024KV 3.0 to 3.6 10 2.25 Yes

Yes,
coupled with
HPD_SINK

- Yes Yes

Yes

VQFP48

VQFP48

<8×8mm>