New products of 2010New products of 2009New products of 2008Products
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Wafer-level chip-scale packages contribute to smaller module devices, mobile phones, and other portable electronics.
|
![]() |
| ROHM offers the industry's first* EEPROMs in a Wafer-Level Chip-Scale Package. * November 2009 ROHM study
|
![]() |
![]() |
|
![]() ♦ Double Cell Data is written to the EEPROM by passing electrons through a tunnel-oxide film. This process places a significant amount of stress on the film, possibly leading to erosion and, subsequently, memory bit failures that can prevent data from being written to the cells. ![]() ♦ Double Reset Typically, ICs are unstable during ON/OFF. Often, noise is generated, which can lead to microcontroller malfunctions. Opamps and general logic ICs can normally recover from malfunctions. EEPROMs, on the other hand, are highly susceptible to memory failure, even after one malfunction. ROHM EEPROMs resolve this problem by utilizing two protection circuits (power ON reset/undervoltage erroneous WRITE detection) that prevent malfunctions due to power failures and ON/OFF switching. ![]() |
|
Uniform, streamlined production is performed throughout the entire process, from wafer fabrication to assembly, resulting in unsurpassed quality. |
♦ SPI BUS Type
| BUS type | SPI BUS | ||
|---|---|---|---|
| Density | 8Kbit | 16Kbit+LDO * | 128Kbit |
| Part Number | BU9832GUL-W | BU9829GUL-W | BR25S128GUZ-W |
| Package (Reverse) |
|||
| Size X: Size Y: Height H: Ball Pitch P: |
X:2.09mm Y:1.85mm H:0.55mm(Max.) P:0.5mm |
X:1.74mm Y:1.65mm H:0.55mm(Max.) P:0.5mm |
X:2.00mm Y:2.63mm H:0.4mm(Max.) P:0.5mm |
♦ I2C BUS Type
| BUS type | I2C BUS | ||||||
|---|---|---|---|---|---|---|---|
| Density | 2Kbit | 4KBit | 8Kbit | 16Kbit | 32Kbit | 32Kbit | 64Kbit |
| Part Number | BU9833GUL-W | BU9847GUL-W | BU9889GUL-W | BU9844GUL-W | BU9890GUL-W | BU99901GUZ-W | BU9880GUL-W |
| Package (Reverse) |
|||||||
| Size X: Size Y: Height H: Ball Pitch P: |
X:1.27mm Y:1.50mm H:0.55mm(Max.) P:0.5mm |
X:1.06mm Y:1.95mm H:0.55mm(Max.) P:0.5mm |
X:1.60mm Y:1.00mm H:0.55mm(Max.) P:0.5mm |
X:1.60mm Y:1.84mm H:0.55mm(Max.) P:0.5mm |
X:1.05mm Y:1.76mm H:0.55mm(Max.) P:0.5mm |
X:1.05mm Y:1.76mm H:0.35mm(Max.) P:0.5mm |
X:1.98mm Y:1.59mm H:0.55mm(Max.) P:0.5mm |
|
■New Product News |
News2010.03.01
2-Wavelength Laser Diodes with Novel Real Index Guide for High Temperature, Low Current Operation
2010.02.22
2010.02.01
2010.01.06
Optimized for high voltage loads in voltage divider circuits High voltage chip resistors KTR Series
2009.11.27