New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
 
RDS-compatible Wireless Audio Link IC Series(FM Stereo Transmitter)

RDS-compatible Wireless Audio Link IC: BU2682MUV

ROHM has added an RDS-compatible FM transmitter to its popular lineup of broadcast-quality wireless audio link ICs.
Enable text transmission, such as broadcast station name, song title, and artist, by simply connecting to existing systems.

High fidelity FM-quality broadcast in a compact package

Features

  • Built-in RDS/RBDS encoder
  • Supports direct I2S digital audio source input
  • Compatible with I2C bus
  • Zero current consumption during power down
  • Integrated 15kHz LPF compatible with digital music input
  • Monaural/audio mute operation control via bus
  • 2 types of antenna switching for output transmission
  • Transmission output level control possible
  • Supports 145 different reference clocks
  • Worldwide compatibility due to bus software control

Surface Mount Package(VQFN032V5050)



1.Display character information using the integrated RDS/RBDS encoder

  Built-in encoder compatible with both RDS (Europe) and RBDS (North America) formats

Multiple Functions
•PI (Program Identification) : country, region, broadcast station codes
•MS (Music Speech switch) : displays song and voice information
•PTY (Program TYPE) : Content information (i.e. pop, rock, news, sports)
•PS (Program Service name) : station name (8 characters max.)
•RT (Radio Text) : song/artist name (64 characters max.)

2.High sound quality via digital audio interface

Full digital signal processing of all digital source files(i.e.MP3, AAC, WMA)
Suppresses noise for high fidelity audio.

Compatible Digital Audio Specifications

3.Worldwide compatibility

Adjustments based on specification differences for each region and country is possible via I2C bus,
eliminating the need for hardware modifications, enabling common substrate and component use.

North America Europe Japan
Tx Freq 88 to 108MHz 88 to 108MHz 76 to 90MHz
Modulation 75kHzdev 40kHzdev 75kHzdev
RDS/RBDS RBDS RDS -
Tx Output Level -14 to +9dBm

Lineup

Part No. Supply Voltage
(V)
Transmission Frequency Audio Input Method Interface Transmission Output Level
(dBm)
Package
(mm)
2.7 to 3.6 76 to 108MHz
(100kHz steps)
I2S
Digital / Analog Input
I2C -14 to +9 VQFN032V5050
5.0× 5.0× t1.0
☆BU2682GWL
2.7 to 3.6 76 to 108MHz
(100kHz steps)
I2S
Digital / Analog Input
I2C -14 to +9 UCSP50L2
2.8× 2.8× t0.55
☆:Under development

 

Related Information

ROHM utilizes the most advanced original technologies to develop products optimized for current and next-generation devices.

New information is continually being made available. Please contact us for inquiries regarding our RDS-compatible wireless audio link ICs.

News