New products of 2012New products of 2011New products of 2010New products of 2009Products
|
||||||||||||||||||||||||||||||||||||||||||||||
Today, high reliability is no longer reserved solely for automotive applications. A growing number of devices require increased reliability in order to meet evolving consumer demands. ROHM meets this need by developing USB audio decoder ICs (BU9457KV: MP3/BU9458KV: MP3, WMA, AAC) featuring ±6kV ESD resistance at the USB terminal. This eliminates the need for external countermeasures for surge noise, such as protection diodes, resistors, and ICs, reducing the number of parts required. Design is also simplified, resulting in a smaller form factor. |
Key Features
|
![]() |
Select between standalone and slave modes |
![]() ![]() |
The ESD breakdown resistance at the USB terminal is ±6000V, resulting in improved strength against surge noise. In addition, automotive-grade reliability (15kV air/8kV ground surge resistance) ensure stable operation under a variety of conditions. |
![]() |
| Mini component stereo systems, car audio, portable music players, car navigation, recliners, and more |
![]() |
| Part No. | Power Supply Voltage (V) |
USB Support | SD Support | I/F | Display Data | MP3 | WMA | AAC | Audio Output | Package | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Analog | Digital | ||||||||||
| BU9457KV | 3.0to3.6 | USB2.0 FullSpeed |
MMCSD MiniSD MicroSD SDHC |
IIC BUS | Folder Number, File Number, Playback Time, Folder Name, File Name, Tag Information, |
○ | - | - | Line | IIS SPDIF |
VQFP64 |
| BU9458KV | ○ | ○ | ○ | ||||||||
News2012.01.18
2011.11.29
2011.10.11