New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
Using relatively inexpensive thermal paper has been shown to shorten the lifetime of the printhead due to the relatively abrasive surface conditions, resulting in abnormal wear, scratching, and electrolytic corrosion. In answer to this ROHM developed a protective film using a hard substance. Dubbed 'T Coat', it provides 3 times the abrasion resistance of normal coats. |
![]() |
The new T Coat delivers 3 times the abrasion resistance of normal coats, ensuring less wear for longer print life while enabling compatibility with inexpensive abrasive thermal paper. |
![]() |
![]() |
The new coating provides superior resistance to scratching and heat element damage compared with conventional products, resulting in a significantly lower dead dot occurrence rate. |
![]() |
Improved thermal conductivity results in greater heat transfer to the thermal paper, making color printing possible with less energy (15%* less). * Measurements taken using 24V POS thermal printheads |
![]() |
■DF Series |
| Part No. | Resolution (dpi) | Printing Width (mm) | Dot Count (dots) | Lifetime (Printing Distance) (km) |
|---|---|---|---|---|
| KD2002-DF20A | 203 | 56 | 448 | 150 |
| KD2003-DF20A | 203 | 80 | 640 | |
| KD2004-DF20A | 203 | 104 | 832 | |
| KD3002-DF20A | 300 | 54.2 | 640 | |
| KD3003-DF20A | 300 | 81.3 | 960 | |
| KD3004-DF20A | 300 | 108.4 | 1280 |
■DG Series |
| Part No. | Resolution (dpi) | Printing Width (mm) | Dot Count (dots) | Lifetime (Printing Distance) (km) |
|---|---|---|---|---|
| KD2002-DG20A | 203 | 56 | 448 | 150 |
| KD2003-DG20A | 203 | 80 | 640 | |
| KD2004-DG20A | 203 | 104 | 832 |
| [Related Products] |
News2012.04.06
2012.01.18
2011.11.29