New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
Expand! Upgrade your set with ROHM's electronic thermosensors Temperature Sensor LSI Series(Detection temperature switching function)

Summary

Temperature control is becoming increasingly important for stable performance as electronic products become more miniaturized and operate at greater speeds. In particular, power supply and motor circuits that generate heat require temperature detection in order to prevent shorts or malfunctions and possibly damage. ROHM's temperature sensor ICs feature a high accuracy reference voltage supply, comparator, constant current circuit, and a temperature detection element into a single chip, eliminating troublesome circuit design. Temperature detection capability is enabled by simply connecting the IC to the set substrate, saving space.

Surface mount package : BDE□□□0G series, BDF□□□0G series

ROHM Thermostat Output Temperature Sensor ICs

  1. Detection Temperature Range :
    -20ºC to +120ºC in 10ºC increments (15 models)
    [BDE□□□0G series]
    -20ºC to +120ºC in 20ºC increments (8 models)
    [BDF□□□0G series]
  2. Detection temperature switching via control terminal :
    3 Level switching [BDE□□□0G series]
    9 Level switching [BDF□□□0G series]
  3. Temperature detection accuracy : ±4ºC
    (BDE1200G, BDF1200G : 120ºC detection at ±5ºC)
  4. Current Consumption : 16uA typ.
  5. Detection Temperature Hysteresis: 10ºC typ.
  6. Output Configuration : Open Drain, Active Low

Thermostat Output Temperature Sensor ICs

Applications

· A/Cs · Futon driers ·
Water coolers
· Foot warmers · Automatic water sprinklers ·
Ovens
· PC · Washers ·
Heated toilet seats
· Electric blankets · Water heaters ·
Bidets
· Ventilator fans · Thermometers ·
Battery chargers
· Electric fans · Electric jars ·
Vending machines
· Humidifiers · Electric pots ·
Dishwashers
· Dehumidifiers · Coffee makers ·
Antifreeze devices
· Temperature alarms · Floor heaters ·
Fan control in electronic products
· Windows · Low temperature alarms ·
Heated carpets
· Outlets equipped with temperature sensor and more…

Lineup

Thermostat Output Temperature Sensor ICs (with detection temperature switching)

Part No. Types Detection temperature switching function Output Type Current Consumption
(µA)
Surface mount package
(mm)
NEW
BDE□□□0G
series
-20ºC to +120ºC 10ºC increments
(15 types)
Switching between the detection temperature and ±5ºC
Open Drain
16
SSOP5
(2.8×2.9×t1.25)
NEW
BDF□□□0G
series
-20ºC to +120ºC 20ºC increments(8 types)
Switching between 9 temperatures (center + 4 temperatures above and below, in 2.5ºC increments)
Open Drain
16
SSOP6
(2.8×2.9×t1.25)
*:Detection temperature (□□□ : 920(-20ºC, 910=-10ºC, 000,010,020,030,040,050,060,070,080,090,100,110,120)) in applied in the BDE□□□ of part No.
*:Detection temperature (□□□ : 920(-20ºC), 000,020,040,060,080,100,120) is applied in the BDF□□□ of part No.

Related Information

News Release
Thermostat Output ICs with Temperature Switching Function
The Industry's First Thermostat Output IC with a Temperature Switching Function

ROHM utilizes the latest technologies to develop market-leading LSIs that meet the needs of current as well as next generation products.

Please do not hesitate to contact us if you need further information about the Temperature Sensor LSI Series.

News