New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

Compact portable devices such as mobile phones and MP3 players are constantly integrating greater sophistication and functionality into a smaller space. ROHM's new TCTPL series of tantalum capacitors follows suit by integrating 100µF (4V) into the world’s first 0.9mm thin 2012-sized package.

Features

  1. Compact package 20% thinner than conventional TCTP series products
  2. Large 100µF at 4.0V provide a low profile solution to voice coupling circuits

■External Dimensions
External Dimensions

Pb Free/Rohs


The terminals of all ROHM LSIs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2

*1: WEEE - Waste Electrical and Electronic Equipment *2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment

New PL Case Product Lineups

Compact, large capacitance underside electrode series
TCTCLseries 470µF Max.
(6.0×3.2×1.4)
TCTALseries 330µF Max.
(3.2×1.6×1.1)
TCTASseries 220µF Max.
(3.2×1.6×0.9)
TCTPseries 100µF Max.
(2.0×1.25×1.25)
NEW
TCTPLseries 100µF Max.
(2.0×1.25×0.9)
TCMseries 47µF Max.
(1.6×0.8×0.8)
Compact, large capacitance underside electrode series

Related Information

Similar Products

ROHM utilizes the most advanced, proprietary technologies to develop products that exceed customer requirements.

Please do not hesitate to contact us if you need further information about the tantalum capacitor, TCTPL series.

News