New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Bottom Electrode Type Conductive Polymer Capacitors  Featuring the three Ls

Overview

The TCTO series of conductive polymer capacitors offers ultra-low ESR and high capacitance in a compact, low-profile design.
The TCO series feature market-proven reliability, low ESR, high incombustibility, and high capacitance (100µF max.) in a compact package.


Features

1.Low ESR [approx. 1/5 of conventional]  
Significantly lower ESR is ensured through the use of conductive polymers with high conductivity. The risk of smoke and fire is also greatly reduced compared with conventional products. ESR frequency characteristics
2.Large capacitance [100μF]  
A novel bottom electrode structure allows for larger capacitances. The lineup includes capacitances up to 100 μF - the industry's highest A novel bottom electrode structure
3.Low profile and compact  
Available in a compact, low profile package (3.2mm×1.6mm, t=1.1mm)  

Specifications

Lineup   External Dimensions
Lineup   External Dimensions
    (Unit: mm)

Applications

  • PCs and PC peripherals
  • Digital cameras and camcorders
  • Car AV
  • LCD TVs and more

Related Information

ROHM utilizes the most advanced, novel technologies to develop products optimized for current and next-generation products.

Inquiries concerning our products

News