New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

The world's first* 4V/100µF tantalum capacitors in the 1608 (0603in) size

Overview | Feature 1 | Feature 2 | Applications | Lineup

ROHM's new tantalum capacitors - the ideal choice ! Compact / High Capacitance ! TCS Series

Overview

The new space-efficient package design makes high capacitance possible in a compact, low-profile form factor. This makes them ideal for mobile phones, digital cameras/camcorders, portable audio players, and other compact devices with audio coupling circuits as well as for noise removal in power supply lines.
* December 2009 ROHM study

package

Feature 1 : New package construction result in higher capacitance in a compact, low-profile form factor

The new design makes it possible to integrate a larger tantalum element than conventional products, resulting in up to 3 times the capacitance of the TCT series.

New Package Configuration M Case External Dimensions

Feature 2 : Contributes to improved functionality, greater compactness, and decreased thickness

The ideal replacement for capacitors of all types
The TCS series is the ideal replacement for large electrolytic capacitors or multiple compact, low-capacitance ceramic capacitors.

Contributes to improved functionality, greater compactness, and decreased thickness

Applications

●Mobile phones, digital cameras / video cameras, portable audio players and other devices requiring thin, compact components
1. Audio Coupling Application
Audio Coupling Application
2. Decoupling applications
    (i.e. high-frequency equipment)

・For momentary discharges
3. Noise removal
    (e.g. power supply lines)

・AC compatibility
Decoupling applications (i.e. high-frequency equipment) Noise removal (e.g. power supply lines)

Lineup

Capacitance
(µF)
Rated Voltage (V, DC)
2.5 4 6.3 10 16 20 25
10 (106)         M P P
15 (156)       M
     
22 (226)       M P
   
33 (336)     M
P
P
   
47 (476)     M P      
68 (686)   M
         
100 (107)   M P        
150 (157)     P
       
220 (227)   P          
330 (337) P
           
☆ : Under Development

Related Information

ROHM cultivates the most advanced technologies to develop products optimized for current and next-generation products.

Click here to inquire about our products

News