New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

ROHM's newly developed TCPT3 package type features higher current capability than the conventional CPT3 package with the same mounting area. No changes to the land pattern are required, eliminating troublesome modifications. In addition, height is decreased 14%, contributing to thinner sets.

Features

  1. Low profile high power package (6.6×9.5×2.0㎜)
    Same mounting area as the conventional CPT3 package type (6.5×9.5×2.3㎜)
  2. 14% thinner
  3. High current capability (D2PAK class)

[External Dimensions]
External Dimensions

[High current capability]
High current capability

Pb Free/Rohs logo


The terminals of all ROHM LSIs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2

*1: WEEE - Waste Electrical and Electronic Equipment *2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment

Circuit • Application Examples

High current handling capability (compared with conventional CPT/D-PAK) mitigates problems due to thermal buildup - advantageous for inverters and motor drivers for LCD backlights.

LCD Backlight Inverter Motor Drivers

TCPT3 Package Lineup

Low ON-resistance, high current, high power TCPT3 package product lineup

TCPT3 Lineupe
Part Number Polarity Voltage
Resistance (V)
Current (A) RDS(on) [mΩ] Qg [nC] 
VGS=4V VGS=4.5V VGS=10V VGS=5V
NEW RSY200N05 Nch 45 20 28 25 20 12
NEW RSY300N05 30 15 13 10 24
NEW RSY160P05 Pch -45 -16 50 45 35 17

Related Information

ROHM utilizes the latest proprietary technologies to continue to develop transistors that consistently exceed customer expectations.

Please do not hesitate to contact us if you need further information about the Thin • High Current Power Package: TCPT3.


News