New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|
Tablet PCs, which are becoming increasingly mainstream, possess several key requirements, including the need for lighter weight, longer operating time, decreased thickness, and improved viewability. In response, ROHM offers a broad lineup of LED driver ICs that meets the needs of tablet PCs and similar devices. |
|
PWM dimming from 1-100% duty is possible, enabling LCD backlight brightness adjustments over a wide range. Conventional DC dimming methods perform dimming by adjusting the current value. However, this results in significant differences in luminous intensity and brightness fluctuations. In contrast, ROHM utilizes PWM dimming that minimizes fluctuations at low brightness. In addition, constant current supply is ensured for each line, eliminating brightness variations between lines due to differences in VF. |
![]() |
![]() |
PWM dimming is utilized featuring a wide duty range, from 1-100%, resulting in high efficiency operation.
For example, BD6581GU provides a power efficiency of 90% through 1-100% duty. |
![]() |
Only one resistor is required for EMI protection even in LED backlight systems with the largest step-up voltage circuits, preventing unwanted interference to the wireless communication systems in tablet applications. |
![]() |
The system automatically reduces LED current ramp-up during PWM control, minimizing voltage changes to the output capacitor. |
![]() |
| Part No. | Power Supply Voltage (V) |
No. of LEDs | Output Voltage (V) |
Current (mA) |
Switching Frequency (MHz) |
Primary Brightness Control Method |
Package (mm) |
RoHS-compliant |
|---|---|---|---|---|---|---|---|---|
| BD6586MUV | 2.7 to 5.5 |
24.0 max. 6 units/line × 4 lines |
24.0 max. |
25 (Per line) |
1.0 | Control analog dimming ISET terminal resistance switching via PWM signal at PWM terminal |
VQFN024V4040 | Yes |
| BD6581GU | 2.7 to 22 |
72 max. 12 units/line × 6 lines (VFlimits exist) |
43.0 max. |
25 (Per line) |
1.0 | Control analog dimming ISET terminal resistance switching via PWM signal at PWMPOW PWMDRV terminals |
VCSP85H2 (2.6×2.6), H=1.0Max. |
Yes |
| BD6583MUV-A | 2.7 to 22 |
72max. 12 units/line × 6 lines (VFlimits exist) |
43.0 max. |
25 (Per line) |
1.0 | Control analog dimming ISET terminal resistance switching via PWM signal at PWMPOW PWMDRV terminals |
VQFN024V4040 | Yes |
| BD6592MUV | 2.7 to 22 |
72max. 12 units/line × 6 lines (VFlimits exist) |
43.0 max. |
40 (Per line) |
1.0 | Control analog dimming ISET terminal resistance switching via PWM signal at PWMPOW PWMDRV terminals |
VQFN024V4040 | Yes |
News2012.04.06
2012.01.18
2011.11.29