New products of 2012New products of 2011New products of 2010New products of 2009Products
|
Smart meters are key devices in the configuration of smart grids, which are quickly proliferating due to their greater energy savings, fixed fee setting capability, stable power supply, power theft countermeasures, and improved power selling functionality. |
*January 2010 ROHM survey |
|
![]() ♦ Double Cell Data is written to the EEPROM by passing electrons through a tunnel-oxide film. This process places a significant amount of stress on the film, which can lead to erosion and, subsequently, memory bit failures that can prevent data from being written to the cells. ![]() ♦ Double Reset Typically, ICs are unstable during ON/OFF. Often, noise is generated, which can lead to microcontroller malfunctions. Opamps and general logic ICs can normally recover from malfunctions. EEPROMs, on the other hand, are highly susceptible to memory failure, even after one malfunction. ROHM EEPROMs resolve this problem by utilizing two protection circuits (power ON reset/undervoltage erroneous WRITE detection) that prevent malfunctions due to power failures and ON/OFF switching. ![]() |
|
♦ I2C BUS BR24S□□Series(8kbit to 256kbit)
| Part No. | I/F | Capacity (Bit) |
Bit Structure (Word × Bit) |
Operating Voltage Range (V) |
Operating Temperature Range (ºC) |
Write Cycle Time (max.)(ms) |
Rewrite Frequency (Times) |
Data Storage (Year) |
RoHS Compliance |
| BR24S08 | I2C BUS | 8K | 1K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR24S16 | I2C BUS | 16K | 2K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR24S32 | I2C BUS | 32K | 4K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR24S64 | I2C BUS | 64K | 8K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR24S128 | I2C BUS | 128K | 16384 × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR24S256 | I2C BUS | 256K | 32768 × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
♦ SPI BUS BR25S□□Series(32kbit to 256kbit)
| Part No. | I/F | Capacity (Bit) |
Bit Structure (Word × Bit) |
Operating Voltage Range (V) |
Operating Temperature Range (ºC) |
Write Cycle Time (max.)(ms) |
Rewrite Frequency (Times) |
Data Storage (Year) |
RoHS Compliance |
| BR25S320 | SPI BUS | 32K | 4K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR25S640 | SPI BUS | 64K | 8K × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR25S128 | SPI BUS | 128K | 16384 × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR25S256 | SPI BUS | 256K | 32768 × 8 | 1.7 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
♦ Microwire BUS BR93L□□Series(1kbit to 16kbit)
| Part No. | I/F | Capacity (Bit) |
Bit Structure (Word × Bit) |
Operating Voltage Range (V) |
Operating Temperature Range (ºC) |
Write Cycle Time (max.)(ms) |
Rewrite Frequency (Times) |
Data Storage (Year) |
RoHS Compliance |
| BR93L46 | Microwire BUS | 1K | 64 × 16 | 1.8 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR93L56 | Microwire BUS | 2K | 128 × 16 | 1.8 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR93L66 | Microwire BUS | 4K | 256 × 16 | 1.8 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR93L76 | Microwire BUS | 8K | 512 × 16 | 1.8 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
| BR93L86 | Microwire BUS | 16K | 1K × 16 | 1.8 to 5.5 | -40 to +85 | 5 | 106 | 40 | Yes |
|
■New Product News |
[Related Products] |
News2012.01.18
2011.11.29
2011.10.11