|
Overview

|
Featuring high image quality and superior reliability, ROHM thermal printheads utilize a revolutionary step-free structure,
high heat-resistance protective glaze, and a new driver IC with fast thermal history, resulting in stable,
ultra-fast high resolution printing up to 1300mm/s.
|
|
 |
| |
|
| ROHM's novel step-free structure eliminates the step between the resistive elements and electrodes for better print quality, higher speeds, and longer life. |
|
Applications
- High Speed Barcode Printers
- High Speed Label Printers
- Package Printers
- Ticket Printers and other printers requiring reliable, high-speed printing.
|
|
 |
SH3002-DC80A Specifications
Resolution (dpi) |
Printing Width (mm) |
Dot Count (mm) |
Resistance (Ω) |
R Variation |
Max. Platen Diameter (mm) |
Circuit Voltage (V) |
Printing Voltage (V) |
Connector Type |
Heat Sink |
Lifetime (Printing Distance) (km) |
Lifetime (No. of Pulses) (pulses) |
| 300 |
54.2 |
640 |
550 |
±15% |
50 |
4.75 to 5.25 |
24 |
Cable |
Yes |
150 |
100,000,000 |
Related Information
|
ROHM utilizes the most advanced technologies to develop products optimized for current and next-generation devices.

|
|
News
|