|
Overview
ROHM LCD segment drivers feature internal RAM that lightens microcontroller load while simplifying wiring layout. In addition, the low power consumption design makes continuous LCD viewing possible in portable devices.
A wide lineup is offered, including models with built-in GPO that takes care of microcontroller port shortage, units with integrated LED driver, and ICs equipped with a PWM generator for LED dimming capability. ROHM segment drivers reduce microcontroller load, eliminating the number of external parts required while contributing to greater energy savings. |
 |
Features (BU9798GUW)
- LCD drive output: Common 4-line output, 49-line segment output
- Built-in data RAM (DDRAM capacity: 196bits) lightens CPU load
- 3-line serial interface (SD, SCL, CSB)
- 1/3 Bias-1/3 or 1/4 Duty, 1/1 Bias-1/1 Duty (Static Driving)
- Integrated buffer amp
- Built-in regulator for LCD drive (3.2, 3.3, 3.4, 4.4, 4.5, 4.6, 5.0V)
- Independent power supply design for LCD drive
- Switching possible between the segment output port and general purpose output port
- Integrated LED drive circuit
- Port switching function between segment output and LED drive
- PWM generator - Internal switching possible
(8bit/12bit selectable resolution)
- Low power consumption design
- Equipped with standby mode
- Built-in Power ON Reset function
- Integrated blink function
Individual blink ON/OFF operation possible for each segment Adjustable blink frequency (1.6/2.0/2.6/4.0Hz)
|
 |
Feature 1 : Low current consumption (<10µA) ideal for portable devices
Low power amp and oscillator technologies are utilized for significantly lower power consumption. In addition, a buffer amp is built in, and large voltage dividing resistors can be used, making it possible to reduce current consumption. |
|
 |
 |
|
Feature 2 : ROHM offers drivers to meet virtually any need, from a few to many dots
| The broad lineup is available in a variety of duty cycle, bias input, and display size specifications. |
 |
Feature 3 : LED driver/PWM generator and GPO built in, eliminating microcontroller port shortage problems
ROHM offers LCD segment drivers with a built-in LED driver that provides the necessary current to drive status displays. In addition, the LED driver is capable of ON/OFF control from an integrated PWM generator, resulting in LED dimming capability.
The BU9798KV features 49 output ports, 31 of which can be used for GPO, making it compatible with LCDs of various sizes.
●BU9798KV : 49-segment output ports [31-port (max.) GPO capability]
●BU97930MUV : 27-segment output ports [4-port (max.) GPO capability]
●BU97931FV : 28-segment output ports [5-port (max.) GPO capability] |
 |
Lineup
| Part No. |
Display |
Outputs |
Operating Voltage |
Duty |
Bias |
Interface |
RAM |
EVR |
LDO |
GPO |
LED Dr |
PWM Gen. |
Package |
| SEG |
COM |
I/F Power
Supply (VDD) |
LCD Power
Supply (VLCD) |
|
BU97930MUV |
108
dots |
27 |
4 |
1.8V
to 3.6V |
2.7V
to 5.5V |
1/4,
1/3,
Static |
1/3,
Static |
3 line
serial |
○ |
- |
- |
○
4 port |
○
1 port |
○
1 ch |
VQFN40V6060 |
|
BU97931FV |
112
dots |
28 |
4 |
1.8V
to 3.6V |
2.7V
to 5.5V |
1/4,
1/3,
Static |
1/3,
Static |
3 line
serial |
○ |
- |
- |
○
5 port |
○
1 port |
○
1 ch |
SSOP-B40 |
| BU9795AKV |
140
dots |
35 |
4 |
2.5V
to 5.5V |
1/4,
1/3 |
1/2,
1/3 |
3 line
serial |
○ |
- |
- |
- |
- |
- |
VQFP48C |
| BU9795FV |
108
dots |
27 |
4 |
2.5V
to 5.5V |
1/4,
1/3 |
1/2,
1/3 |
3 line
serial |
○ |
- |
- |
- |
- |
- |
SSOP-B40 |
| BU9795GUW |
124
dots |
31 |
4 |
2.5V
to 5.5V |
1/4,
1/3 |
1/2,
1/3 |
3 line
serial |
○ |
- |
- |
- |
- |
- |
VBGA048W040 |
|
BU9798KV
/GUW |
196
dots |
49 |
4 |
1.8V
to 3.6V |
3.3V
to 5.5V |
1/4,
1/3,
Static |
1/3,
Static |
3 line
serial |
○ |
- |
○ |
○
31 port |
○
3 port |
○
2 ch |
VQFP64/
VBGA063W050 |
Related Information
|
News
|