ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices
Expand! Work visually!Upgrade your set with segment display functionality.LCD Clear Display(LCD Segment Driver Series)

ROHM's LCD Segment Driver ICs

ROHM's LCD segment drivers make it easy to add segment display functionality to existing sets with minimal wiring and no microcontroller load by incorporating RAM. In addition, the low-power-consumption design enables continuous display in portable devices.

ROHM's LCD Segment Driver ICs
QFP32ESSOP-A32EVQFP48CEVQFP64ETSSOP-C48V

Easily reduces the power consumption of the entire system

Easily reduces the power consumption of the entire system Easily reduces the power consumption of the entire system
By incorporating display RAM in addition to a liquid crystal power supply and transmission circuits using low-power-consumption technology developed for mobile phones, ROHM's LCD segment drivers can easily reduce the power consumption of not only the LCD drivers themselves, but of the entire system as well.
 
1. The liquid crystal driving voltage generating circuit is equipped with a buffer amp, reducing current consumption.
   
2. A typical 4SPI interface is used and is compatible with other ICs.
   
3. RAM is built into the data holding circuit. Communication time can be reduced due to the ability to forward only the data to be updated and the capability to display data from RAM that can send one time data.
   
4. Shutdown of the internal transmission circuit and constant SEG/COM output voltage minimizes power consumption in standby mode.

Wide range of applications

In addition to mobile telephones, large household electrical appliances, and AV equipment, a wide variety of sets can be easily equipped with display functionality using ROHM's LCD segment driver ICs.

·Fax machines ·Cordless phones ·Refrigerators ·Rice cookers
·Electric kettles ·Microwave ovens ·Water purifiers ·Water bottles
·Digital cameras ·Portable CD players ·USB memory ·Electronic price tags
·OA desks ·Flashlights ·Time recorders ·Registers
·Dressers ·Pushcarts ·Lockers ·Tape measures|
·Electronic scales ·Exercise machines ·Bathroom scales ·Thermometers
·Sequential order information indicators ·Binoculars ·Testers ·Power tools
·Gaming devices ·Toys ·Industrial robots and more...

LCD Segment Drivers for 72- to 96-Segment Display Panels

LCD Segment Drivers for 72- to 96-Segment Display Panels
These drivers are optimized for simple systems using only a few lines.

Part No.
Output
Supply Voltage(V)
Duty
Bias I/F Package
BU9735K
72SEG
(18SEG×4COM)
2.5 to 5.5
1/4
1/3
4 line Serial QFP32
NEW
BU9796FS
80SEG
(20SEG×4COM)
2.5 to 5.5
1/4
1/2,1/3
2 line Serial
SSOP-A32
BU9716BKV
96SEG
(32SEG×3COM)
4.5 to 5.5
1/3
1/2,1/3
3 line Serial
VQFP48C
BU9718KV
96SEG
(32SEG×3COM)
2.7 to 3.5
1/3
1/2,1/3
4 line Serial
VQFP48C

LCD Segment Drivers for 126- to 140-Segment Display Panels

LCD Segment Drivers for 126- to 140-Segment Display Panels
These drivers are ideal for optimizing systems with standard to slightly larger sized panels.

Part No.
Output
Supply Voltage(V)
Duty
Bias I/F Package
BU9768AKV
126SEG
(42SEG×3COM)
4.5 to 6.0
1/3
1/2,1/3
4 line Serial VQFP64
BU9728AKV
128SEG
(32SEG×4COM)
2.5 to 5.5
1/4
1/3
4 line Serial
VQFP48C
NEW
BU9795KV
140SEG
(35SEG×4COM)
2.5 to 5.5
1/4
1/2,1/3
3 line Serial
VQFP48C
NEW
BU9795FUV
140SEG
(35SEG×4COM)
2.5 to 5.5
1/4
1/2,1/3
3 line Serial
TSSOP-C48V

LCD Segment Driver for 200-Segment Display Panels

LCD Segment Driver for 200-Segment Display Panels
This driver is ideal for slightly larger multifunctional panels such as status displays for single lens reflex cameras.

Part No.
Output
Supply Voltage(V)
Duty
Bias I/F Package
NEW
BU9794KV
200SEG
(50SEG×4COM)
2.5 to 5.5
1/4
1/2,1/3
3 line Serial
VQFP64

» Click here for other LSI product lineups

Alt=Inquiries concerning our products


News