New products of 2008New products of 2007Products
|
|
|
ROHM's new thermal printheads utilize original step-free technology and an advanced protective coating for frictionless printing, virtually eliminating foreign particle adhesion, making continuous, high quality printing possible. |
![]() |
|
![]() |
Commercial printers, including those for shipping, food labels, packaging, and ticketing.
| Part No. | Density (dpi) |
Printing Width (mm) |
Dot Count (dots) |
Resistance (Ω) |
R Variation | Platen Sizeø Max.(mm) |
Head Circuit Voltage (V) | Printing Voltage (V) | Lifetime (Printing Distance)(km) |
|---|---|---|---|---|---|---|---|---|---|
| SE2002-DC94A | 203 | 56 | 448 | 550 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
| SE2003-DC94A | 203 | 80 | 640 | 550 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
| SE2004-DC94A | 203 | 112 | 896 | 550 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
| SE3002-DC94A | 300 | 54.2 | 640 | 850 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
| SE3003-DC94A | 300 | 81.3 | 960 | 850 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
| SE3004-DC94A | 300 | 108.4 | 1280 | 850 | ± 15% | 20 | 4.75 to 5.25 | 24 | 150 |
News2008.09.19
Isolated AC/DC Converter
Quasi-resonant converter achieves low noise and high efficiency (90%)