New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
Ultra-low Ohmic Chip Resistors The world's first 0.25W resistor in the 1608 siz

*ROHM study January 2007 (Short side electrode type)


Features of the ultra-compact PMR03 series



  • The world’s first*0.25W resistor in the 1608 size.
  • 150ppm/C resistance temperature coefficient with ultra-low 10mO resistance.
  • Metal heat sink with outstanding electrical properties integrated using proprietary processes.
    *ROHM study January 2007 (Short side electrode type)
Contributing to more compact, thinner sets Ultra-low Ohmic Chip Resistors PMR03 Series

PMR series resistors are ideal for a variety of applications


A lineup of low ohmic, current detection chip resistors for various current control and overcurrent protection circuit applications is available
<Features>
・Broad lineup (0.25W-2W)
・Resistance range from 1mΩ to 10mΩ
・Excellent resistance temperature coefficient

car
Product Size
1608size(PMR03)
3225size(PMR25)
5025size(PMR50)
6432size(PMR100)
Rated Power (70ºC)
0.25W
1W
1W
2W
Resistance Range (mΩ)
10mΩ
1,2,3,4,5mΩ
1,2,3,4,5,6,7,8,9,10mΩ
1,2,3,4,5,6,7,8,9,10mΩ
Resistance Tolerance
J Class (±5%)
F Class (±1%)
J Class (±5%)
Resistance Temperature Coefficient (ppm/ºC)
±150ppm/ºC
±100ppm/ºC
±100ppm/ºC
±150ppm/ºC
±100ppm/ºC
Operating Temperature Range (ºC)
-55 to +155ºC
Inquiries concerning our products

News