New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Reset IC Series SPICE Models

| Overview| Model Procurement Method|

ROHM provides easy system verification and SPICE models for the entire series (968 models)

Overview

PSPICE models are available for the entire lineup of Voltage Detector ICs, enabling system verification before PCB ordering. PSPICE offers upstream design support, eliminating design misses. The result is improved design efficiency with shorter development times.


1. Quickly select the optimum model

ROHM offers a wide selection of CMOS Voltage Detector ICs, including standard types, units with flexible delay times, ones with built-in counter timers, low voltage products, and low voltage types with flexible delay times. Bipolar ICs are offered as well. PSPICE models of the entire lineup (968 types) are available for design simulation, enabling selection of the optimum solution before board procurement.

2. Total system verification enabled

ROHM's PSPICE models allow easy simulation of even microcontrollers and regulators on a workstation before evaluation with actual equipment. In addition, complicated timing designs in various applications (i.e. multiple regulators, OR circuits requiring microcontroller reset, multiple microcontrollers utilizing one Voltage Detector IC) are also greatly simplified, speeding up circuit evaluation.

3. OrCAD model symbols provided

ROHM also offers OrCAD model symbols for use with Cadence workstations, allowing the creation of circuit schematics via GUI. This eliminates the need for descriptive language and links required in conventional circuit designs.

Model Procurement Method

Model Procurement Method

Related Information

  【Related Products】

ROHM utilizes the most advanced, proprietary technologies to develop products that meet customer needs.


Click here for inquiries concerning our products

News