New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
New standard products!! Voltage Detector IC are also popular (High reliability Detection voltage accuracy }1%)

Standard CMOS Voltage Detector IC Series BD48□□Series Open Drain Output
BD49□□Series CMOS Push Pull Output
Total 152types

Free Delay Time Setting CMOS Voltage Detector IC Series BD52□□Series Open Drain Output
BD53□□Series CMOS Push Pull Output
Total 152types

Counter Timer Built-in CMOS Voltage Detector IC Series BD45□□Series Open Drain Output
BD46□□Series CMOS Push Pull Output
Total 156types

Low Voltage Standard CMOS Voltage Detector IC Series BU48□□Series Open Drain Output
BU49□□Series CMOS Push Pull Output
Total 240types

Low Voltage Free Delay Time Setting CMOS Voltage Detector IC Series BU42□□Series Open Drain Output
BU43□□Series CMOS Push Pull Output
Total 240types
» ROHM's Voltage Detector IC Series


Voltage Detector IC

ROHM's Reset IC (Voltage Detector IC) lineup features ±1% high-precision voltage detection, low power consumption, a compact, thin package, and a wide range of voltage detection capabilities. Ideal for sets equipped with a microcontroller, CPU, or DSP.

ROHM's Reset IC offers unparalleled ease of use, with either CMOS or open drain output permitting a reset signal to be output based on the destination power supply. The lineup is available in a number of package types, including the standard SSOP5 package, which is pin- and function-compatible for backwards-compatibility, as well as thin, ultra-compact packages for compact mountability in microcontroller peripheral circuits.

ROHM's Reset ICs detect microcontrollers and logic circuit power supplies with high precision, even at low voltage, for unprecedented reliability. Operation is guaranteed at high temperature (+125ºC), ensuring stable operation under extreme conditions, while gold pads and gold wires provide stable, reliable connections. ROHM delivers stable quality through an integrated production system, from wafer to assembly.

The entire lineup is both lead-free and RoHS-compliant.



Voltage Detector ICs
Standard CMOS Voltage Detector IC Series
Free Delay Time Setting CMOS Voltage Detector IC Series
Counter Timer Built-in CMOS Voltage Detector IC Series
Low Voltage Standard CMOS Voltage Detector IC Series
Low Voltage Free Delay Time Setting CMOS Voltage Detector IC Series
Bipolar Voltage Detector IC Series
Solutions
ROHM reset ICs (voltage detectors) are used by a number of clients in a variety of applications, from onboard devices to consumer products to industrial equipment.
<Applications >
Reset, voltage monitoring, circuit delay, and memory backup systems utilizing CPUs, microcontrollers,and DSPs.

Inquiries concerning our products

News