New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

New low ON-resistance 250V MOSFETs utilizing advanced processes (RC Series)

Overview | Features | Application Circuit Examples | Lineup

PDPs, projectors, DC/DC converters, motors, and more.

Overview

Utilization of cutting-edge processes and optimized chip design has resulted in high performance 250V MOSFETs featuring excellent di/dt characteristics. The RC series provides high efficiency for improved energy savings as well as high durability, making it ideal for motor drive circuits, projector lamp power supplies, and other circuits requiring high reliability.

A broad lineup is available in two package types, TO-220FM and CPT3 (D-PAK), for wide compatibility.

Features

  1. High durability : di/dt destruction tolerance improved 70%
  2. Low ON resistance : A·Ron (ON resistance per unit area) reduced 50%
di/dt Comparison vs. Conventional Products

Application Circuit Examples

Projector power supplies, SMPS (Switching Mode Power Supplies),
DC/DC converters in mobile phone base stations, motors, PDP sustain circuits, and more.

■Projector Power Supply ■DC/DC Converter in
Communication Equipment
■3-phase Motor
Projector Power Supply DC/DC Converter in Communication Equipment 3-phase Motor

Lineup

Package PD(W) Polarity Part No. VDSS(V) ID(A) RDS(on) Typ.(Ω)
VGS=10V
CPT3 20 Nch ☆ RCD045N25 250 4.5 0.8
☆ RCD060N25 6 0.42
☆ RCD080N25 8 0.23
TO-220FM 30 ☆ RCX050N25 5 0.85
35 ☆ RCX080N25 8 0.42
40 ☆ RCX100N25 10 0.23
50 ☆ RCX120N25 12 0.18
50 ☆ RCX220N25 22 0.1
50 RCX330N25 33 77mΩ
50 RCX510N25 51 48mΩ
☆ = Under Development

Related Information

■MOSFETs

■Bipolar Transistors

■Digital Transistors

■Complex Transistors

ROHM utilizes proprietary technology to develop MOSFET products that meet customer needs as well as expand our considerable lineup.

Click here to inquire about our products


News