New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
PSML1 and PSML2 Packages for  Backlight and Illumination


Summary

The PSML1 and PSML2 packages developed by ROHM provides a brightness of 7cd in the medium current range (100mA). A Cu frame with high thermal conductivity is used, with the backside exposed, creating a thermal dissipation pathway to the substrate for significantly improved heat dissipation (70ºC/W for the PSML1 and 60ºC/W for the PSML2), even when a heat-resistant FR-4 substrate (a substrate with a glass base material and epoxy resin laminate) is used. As a result temperature-related problems are resolved, brightness variations reduced, and lifespan increased.

image of the size

Upper left: PSML1 (top side and back side) : 3.5×2.8×0.8mm
Lower right: PSML2 (top side and back side) : 4.5×2.0×0.6mm


Features

  1. World-class 7cd brightness at 100mA
  2. ROHM's unique configuration ensures the industry's best heat dissipation (lowest heat resistance)
    [Θj-a value] PSML1 : 70ºC/W*
      PSML2 : 60ºC/W*
      *when mounted on an FR-4 board
  3. The lineup includes two types of packages for different applications
    PSML1 : 3.5×2.8×0.8mm
    PSML2 : 4.5×2.0×0.6mm

Pb Free/Rohs


The terminals of all of ROHM’s ICs, discrete semiconductors, and passive components are both lead-free RoHS-compliant.
Applicable Directives: WEEE*1, RoHS*2

*1: Waste Electrical and Electronic Equipment
*2: Restriction on the use of certain Hazardous Substances in electrical and electronic equipment



Brightness Comparison/Heat Resistance Comparison

Detailed Specifications


Package Absolute Maximum Ratings(Ta = 25ºC)
PSML1
PSML2
Permissible Loss
PD(mW)
Forward Current
IF(mA)
Peak Forward Current
IFP(mA)
Reverse Voltage
VR(V)
Operating Temperature
Topr(ºC)
Storage Temperature
Tstg(ºC)
675 150 350 5 -40 to +100 -40 to +100
Package Electrical and Optical Characteristics(Ta = 25ºC)
PSML1
PSML2
Forward Voltage VF Brightness IV Color
Typ.(v) IF(mA) Max.(cd) Min.(cd) IF(mA) X Y IF(mA)
3.8 100 7.4 3.5 100 0.31 0.3 100

Other LED lineups.

Data in PDF format is available.
Adobe Reader is required to view the PDF files.

get adobe reader

 

Applications

  1. LCD backlights for car navigation and portable DVD devices
  2. Illumination light sources
  3. Car cabin lights, indicator displays

Related Information

News Releases
The Industry's First High Intensity,
High Dissipation White LEDs for Backlight and Illumination.

[Related Products]

ROHM is committed to developing new LED products and expanding its product lines in response to consumer needs by utilizing advanced, proprietary technologies.

Inquiries concerning our products

News