New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|
ROHM's high voltage resistance PrestoMOS™ series is ideal for power supplies with integrated inverter. High-speed switching combined with an internal diode with high trr characteristics result in greater efficiency and lower loss while contributing to smaller designs. New package types, including the CPT3 (D-PAK) and LPT (D2-PAK) are currently being developed. <With PrestoMOS™ > [presto: Italian for 'quickly' or 'rapidly'] |
|
|
![]() |
| Part No. | VDSS(V) | ID(A) | RDS(on) Typ.(Ω)VGS=10V |
trr[ns] Typ. | Package |
|---|---|---|---|---|---|
| R6008FNJ | 600 | 8 | 0.72 | 67 | LPT |
| R5009FNX | 500 | 9 | 0.65 | 78 | TO-220FM |
| R5011FNX | 11 | 0.4 | 85 | ||
| R5016FNX | 16 | 0.22 | 100 | ||
| R6008FNX | 600 | 8 | 0.73 | 67 | |
| R6012FNX | 12 | 0.39 | 75 | ||
| R6012FNJ | 12 | 0.39 | 75 | LPTS | |
| R6015FNX | 15 | 0.27 | 90 | TO-220FM | |
| R6020FNX | 20 | 0.2 | 105 | ||
| R6025FNZ | 25 | 0.14 | 120 | TO-3PF | |
| R6025FNZ1 | 25 | 0.14 | 120 | TO-247 | |
| R6046FNZ | 46 | 0.075 | 145 | TO-3PF | |
| R6046FNZ1 | 46 | 0.075 | 143 | TO-247 |
|
News2012.04.06
2012.01.18
2011.11.29