New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

High heat resistance high power LEDs for lighting

Overview | Key Feature 1 | Key Feature 2 | Lineup

High heat resistance high power LEDs for lighting

Overview

ROHM has added the “PSL01 Series” 1W, high-heat resistance and high-power white LEDs to its LED lineup for lighting applications, now of increasing demand.
These products feature high efficiency (105 lm/W) at high current (350mA). High heat resistance ceramic is used for high temperature operation (130ºC) with excellent resistance against sulfuration, making them ideal for indoor lighting applications. In addition, reproduction of red, which is a problem with conventional high brightness LEDs, as been greatly improved, resulting in an Ra≧95 for excellent color rendering performance.

Package
  External Dimensions

Key Feature 1 : High power + High efficiency

Providing high luminous flux and high luminous efficiency.
Packages designed with ROHM's unique high-efficiency heat dissipation technology allow the LC to maintain high power at high currents, keeping the relative intensity at approx. 10% even after current application for 300 seconds.

Time vs. Relative Intensity

Key Feature 2 : High heat resistance + High reliability

The PSL01 Series adopts a heat-resistant package of excellent heat resistance to guarantee operation at a high operating temperature of 130ºC.
Further, this Series adopts Au-plated interconnects with a ceramic package, ensuring that the luminous flux is maintained without causing discoloration due to sulfurization.This makes them suitable for use both indoors and out.

Stable output even at high temperatures and outdoors

Lineup

Part No. Color
Temperature
(K)
Color
Rendering
Index
(Ra)*
Operating
Temperature
(ºC)
IF
(mA)
Luminosity
(cd)
Luminous
Flux
(lm)
Luminous
Efficiency
(lm/W)
PSL0107WBEB 5,000 80 -40 to +130 350 28 105 95
PSL0107WBEC
90 23 85 78
PSL0107WBEE
(Custom Specification)
95 24 82 76
PSL0107WBFB 3,000 80 23 88 78
PSL0107WBFC 90 18 68 63
PSL0107WBFE
(Custom Specification)
95 17 66 61
* Support available for Ra color rendering indexes higher than 95. Supports a variety of color requirements.

Related Information

ROHM utilizes the latest technologies and advancements to develop optimized solutions for current and next-generation devices.
Click here for inquiries concerning our products

News