New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Outline

Optimized heat elements capable of high speed printing, combined with an ultra-durable coating, result in an energy savings of 20% over conventional models while maintaining high speed, high quality printing.

DF, DG Series

Features

1. Double-end connector (DF series) and center connector (DG series) thermal printheads are offered. Double-end connector (DF series) and center connector (DG series)
2. Ultra-compact thermal block ensures high speed (250mm/s max.) printing
3. A wide operating voltage range (3.13V-5.25V) prevents fluctuations in the print output characteristics Supports gray scale graphics printing
Supports gray scale graphics printing
4. High clock frequency compatibility (16MHz max.) enables high speed printhead control
5. A broad lineup is available in print widths ranging from 2 to 4 inches
6. Original high hardness X Coat is used for greater durability and reliability X Coat ROHM’s original hybrid construction, consisting of a high hardness thin film coat added to a thick film underlayer, is electrically conductive, enabling high speed printing with high ESD resistance.

Lineup

DF series
Part No. Print Width
(mm)
Dot Count
(dots)
Resistance
(Ω)
Platen SizeФ
Max.(mm)
Head Circuit Voltage
(V)
Print Voltage
(V)
KD2002-DF10A 56 448 650 20.0 3.13~5.25 24
KD2003-DF10A 80 640 650 20.0 3.13~5.25 24
KD2004-DF10A 104 832 650 20.0 3.13~5.25 24
KD3002-DF10A 54.2 640 1000 18.0 3.13~5.25 24
KD3003-DF10A 81.3 960 1000 18.0 3.13~5.25 24
KD3004-DF10A 108.4 1280 1000 18.0 3.13~5.25 24
KD3008-DF10A 216.8 2560 1000 18.0 3.13~5.25 24
DG series
Part No. Print Width
(mm)
Dot Count
(dots)
Resistance
(Ω)
Platen SizeФ
Max.(mm)
Head Circuit Voltage
(V)
Print Voltage
(V)
KD2002-DG10A 56 448 650 20.0 3.13~5.25 24
KD2003-DG10A 80 640 650 20.0 3.13~5.25 24
KD2004-DG10A 104 832 650 20.0 3.13~5.25 24

Click here for other thermal printhead lineups.

Data in PDF format is available.
Adobe Reader is required to view the PDF files.

get adobe reader

Applications

Optimized for 6ips to 10ips compact label printers, including POS, ECR, and cardboard label types.

POS, ECR, Label

Related Information

New product information

[Related Products]

Thermal Printheads

ROHM utilizes the most advanced, novel technologies in order to develop thermal printheads that meet the most stringent requirements for quality and reliability for printers of all types.

Please do not hesitate to contact us if you need further information about the DF/DG series thermal printheads for POS applications.

News