|

Overview | Features | Performance Comparison | Lineup | Applications
Overview
ROHM's PMR series of ultra-low ohmic chip resistors now includes jumper types Conduction resistance has been reduced to 0.5mΩ max. (1/100 of conventional), while a proprietary chip structure improves the rated current significantly for more current-handling capability. Available in a range of sizes, from 1005 Size (0402 inch) to 6432 Size (2512 inch), making them ideal for a variety of applications, including tablet terminals and automotive systems. |
Features
- Metallic resistive element utilized for low conduction resistance
0.5mΩ (max.) guaranteed throughout the entire operating temperature range (-55ºC to +155ºC)
- Compatible with large currents (22.4A to 63.2A)
- Significantly improved anti-sulfuration characteristics
- Minimal large current circuit voltage drop and power loss
- Loop and power supply line switching during current pathway changes facilitate circuit design.
- Simple surface mount design makes it easy to replace jumper leads
|
Lineup
☆ : Under Development
Applications
| Notebook PCs, portable devices, servers, power supplies, automotive systems, and more |
 |
Related Information
|
News
|