New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Ultra-low Ohmic Chip Resistors for Current Detection: PMR10/18 series

Overview | Features | Applications | Lineup

Ultra-low ohmic (2-10mΩ) chip resistors in compact 2012 and 3216 sizes for current detection

Overview

Resistive elements comprised of a special alloy are used for ultra-low resistance (2-10mΩ) and low TCR characteristics, while unique process technologies result in significantly higher voltage ratings compared with similar-sized products, allowing smaller resistors to be used for greater miniaturization of next-generation mobile devices.

<External Dimensions> External Dimensions

Features

  1. PMR10(2012) : 0.5W, 2-10mΩ
    PMR18(3216) : 0.75W, 2-10mΩ
  2. ±1% (F class) and ±5% (J class) products available
  3. Temperature Coefficient of Resistance (in ultra-low resistance range): ±150ppm/ºC
  4. Operating temperature range: -55ºC to +155ºC

Applications

  • Power supply control in notebook PCs, digital cameras, HDDs, and other compact devices
  • Remaining battery level detection
  • Current detection in general-purpose power supplies, overcurrent detection

Lineup

Part No. Size Rated
Power
Resistance Range
(mΩ)
Resistance
Tolerance
Temperature Coefficient of
Resistance(ppm/ºC)
Operating
temperature range(ºC)
PMR03EZPJ 1608 1/4W 10 J(±5%) ±150 -55 to +155
Under DevelopmentPMR10HZPJ 2012 1/2W 2,3,4,5,6
7,8,9,10
J(±5%) ±150 -55 to +155
Under DevelopmentPMR10HZPF F(±1%) ±150 -55 to +155
Under DevelopmentPMR18HZPJ 3216 3/4W 2,3,4,5,6
7,8,9,10
J(±5%) ±150 -55 to +155
Under DevelopmentPMR18HZPF F(±1%) ±150 -55 to +155
PMR25HZPJ 3225 1W 1,2,3,4,5 J(±5%) ±100 -55 to +155
PMR25HZPF F(±1%) ±100 -55 to +155
PMR50HZPJ 5025 1W 1,2,3,4,5
6,7,8,9,10
J(±5%) ±100 -55 to +155
PMR50HZPF F(±1%) ±100 -55 to +155
PMR100HZPJ 6432 2W 1,2,3,4,5
6,7,8,9,10
J(±5%) ±150 (1-2mΩ)
±100 (3-10mΩ)
-55 to +155
PMR100HZPF F(±1%) ±150 (1-2mΩ)
±100 (3-10mΩ)
-55 to +155

Under DevelopmentUnder Development

Related Information

[Related Products]


ROHM utilizes the most advanced proprietary technologies to develop solutions optimized to customer needs.

Please do not hesitate to contact us if you need further information about the Halogen-free Package, TSMT8, TSST8, WEMT6.


News