New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Ultra-High-Bright PLCC4 LEDs: SML-Y1 Series

Overview | Feature1 | Feature2 | Specifications | Applications

High reliability high brightness LEDs optimized for automotive exterior lighting

Overview

The PLCC4 series, featuring 4 pins, is the newest addition to the PLCC lineup. A gold-plated frame is utilized for superior sulfuration resistance.
The series supports automotive standards for exterior lighting (611-625) and is available in a variety of colors.
External Dimensions

Feature1 : Improved derating characteristics

Although the PLCC4 series provides the same guaranteed operating temperature range as the PLCC2 series (-40°C to 100°C), its derating
characteristics are significantly improved.

Improved derating characteristics

Feature2 : 3-model lineup

Select from 3 different models - a large current type, high efficiency type, and standard type.

Luminous Flux-Current Characteristics

Specifications

(Ta=25℃)
Part No. Chip
Structure
Emitted
Color
Operating
Temperature
Range
Topr
(℃)
Forward Voltage
VF
Reverse Current
IR
Dominant Wavelength
λD
Luminous Intensity
IV
Typ.
(V)
IF
(mA)
Max.
(mA)
VR
(V)
Typ.
(nm)
IF
(mA)
Typ.
(mcd)
IF
(mA)
SML-Y17U2T AlGaInP Red -40~
+100
2.3 140 10 12 618 140 4500 140
☆SML-Y17YT Yellow 590 3200
SML-Y16U2T Red 50 618 50 2700 50
☆SML-Y15VT 632 (1000)
☆SML-Y15U2T 618 1700
☆SML-Y15DT Orange 605 (1500)
☆SML-Y16YT Yellow 590 2000
☆SML-Y15YT 590 (1500)
☆ : Under Development

Applications

For Automotive Applications (i.e. Stop Lamps),General consumer electronics

Applications

Related Information

■New Product Bulletin

 • 
Ultra-High Brightness PLCC4(PDF:231KB)
【Related Products】

ROHM utilizes and cultivates the most advanced technologies to develop products optimized for current and next-generation devices.
Click here to inquire about our products

News