New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

With the miniaturization of portable devices comes the need for increasingly smaller, thinner components. In response to this ROHM has integrated multiple diodes into a single package utilizing advanced device processes and ultra-precise manufacturing technologies. The HMD8 series features 8 pins and 4 elements, while the HMD12 incorporates 6 elements in a 12-pin package. Both the internal configuration, including the diode type, and external pin layout are customizable, making them ideal for compact applications of all types. External Dimensions

Features

  1. Ultra-precise technologies and proprietary device processes utilized to integrate multiple diodes into a single chip. (RN142ZS8A: 4 chips max., RN142ZS12A: 6 chips max.)
  2. 47% smaller surface area, 20% thinner than conventional single chip/single package diodes:
  3. Environmentally friendly halogen-free resin used
  4. Flexible pattern layout

Initial Product
Drawings

Lineup

Part No. Absolute Maximum Ratings
(Ta=25º)
Electrical Characteristics
(Ta=25º)
Package
VR
(V)
IF*
(mA)
VF(V) Ct(pF)
Max. IF(mA) Max. VR(V)f=1MHz
RN142ZS8A 30 50 1.0 10 0.45 1 HMD8
RN142ZS12A 30 50 1.0 10 0.45 1 HMD12
* per element

Related Information

ROHM utilizes the latest technologies to develop products optimized for current and next-generation devices.

Ultra-compact multi-element PIN diode package

News