ROHM offers a wide lineup of op-amp/comparators for use in consumer electronics such as mobile phones, video players, DVD/CD players, home appliances, and industrial equipment including oscilloscopes and motor controllers.
ROHM op-amps/comparators are available in a variety of package types, from the widely used SOP8 package to compact SSOP, MSOP, and VQFN units that respond to customer needs. In addition, all packages are backward compatible (pin-/function-compatible) and come equipped with all of the standard features, including a wide operating power supply voltage range, ground sensing, low noise, and open collector configuration.
ROHM offers a top grade lineup of op-amps and comparators that provide the utmost in reliability. A broader operating temperature range and stronger electrostatic voltage resistance improve reliability and ease of use, while gold pads and gold wires ensure long-term durability. ROHM’s completely integrated manufacturing process, from wafer to assembly, results in products of the highest quality.
The entire product lineup is lead-free and RoHS-compliant. |