New products of 2012New products of 2011New products of 2010New products of 2009Products
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Compact portable equipment put to continuous use, such as IC recorders, electronic dictionaries, and portable audio players, require longer operating times from a single battery. |
|
| Key Features | |
|
|
The wide operating voltage range supports operation from one or two batteries. In addition, BTL connection allows the BU7150NUV to be used as a high-output monaural speaker amp. Additional features include an automatic startup sequence control circuit, power ON reset function, and clicking/popping noise reduction circuit for high-performance operation. |
![]() |
![]() |
|
The BU7150NUV features low 1mA current consumption and a wide voltage range (0.93V to 3.5V). When operating from a single battery, conventional headphone amps require a step-up circuit, which increases power consumption as well as loss (through step-up operation). In contrast, the BU7150NUV eliminates the need for a step-up circuit, reducing power consumption for longer battery life. |
|||||||||||||||||||
![]() |
|||||||||||||||||||
|
|
A startup sequence circuit is built in to ensure high fidelity audio output during ON/OFF operation. Clicking/popping noise reduction is automatically performed, elminating the need for microcontroller control. In addition, the power ON reset function is not dependent on the supply voltage startup slew rate, simplifying use considerably. |
![]() |
| Part No. | Power Supply Voltage (V) |
No-Signal Circuit Current (mA) |
Max. Output Power (mW) |
Harmonic distortion (%) |
Output noise voltage
(μVrms) |
Package | ||
| RL=8ΩBTL | RL=16ΩSE | RL=8ΩBTL | RL=16ΩSE | |||||
| BU7150NUV | 0.93 to 3.5 | 1.0 | 85 (VDD=1.5V) |
14 (VDD=1.5V) |
0.2 (25mW) |
0.1 (5mW) |
10 | VSON010V3030 3mm × 3mm H=1.0mmMax. |
News2012.01.18
2011.11.29
2011.10.11