New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Expand!Simply connect to save energy For load switches Nch MOSFET Controller IC

Contributes to greater energy savings and set miniaturization
The BD2270HFV driver IC integrates a low ON-resistance NMOSFET for switching. Additional internal elements include a charge pump (for NMOSFET driving), discharge and control circuits, and a comparator with hysteresis. The result: greater space savings and ease of use than discrete solutions. ROHM MOSFET Controller +NMOSFET
Compact HVSOF5 package
Features
  • Low voltage NMOSFET drive
  • Supports Vcc up to NMOSFET VDMAX.
  • Built-in soft start circuit
  • Equipped with an output discharge pin (VMAX.≦6V)
  • Compatible with power supply startup sequence control

Feature 1: The ultra-compact HVSOF5 contributes to space-saving designs

The BD2270HFV is offered in the compact HVSOF5 package (1.6×1.6×0.6mm), reducing the number of components compared with discrete solutions for large current applications. As a result, surface mount area is decreased by 35%, making it ideal for portable devices of all types. Surface Mount Area Comparison

Feature 2: Integrated soft start function prevents inrush current

Supplying a High signal to the AEN terminal discharges the load from the internal charge pump. In addition, connecting a capacitor to the Gate terminal mitigates inrush current due to large capacitive loads, resulting in smooth NMOSFET startup. Soft start function with adjustable startup time

Electrical Characteristics

Operating Voltage
(V)
Current Consumption
(µA)
Control Input
Logic
Gate Terminal
Output Current
Output tum on time
Gate terminal
VGATE>4V
Discharge Resistance
(Ω)
2.7 to 5.5 50 H Active
H>2.45V/L<1.35V
13.5V
at Vcc=5.0V
130µsec 200

Applications

· Desktop PCs · HD recorders · Electronic dictionaries · Webcams
· Notebook PCs · Digital cameras · CD/DVD drives · Wireless LAN routers
· PC boards · Mobile phones · Portable gaming equipment · Projectors
· Car audio systems · PDAs · Toys · Portable terminals
· Car navigation systems · Single segment TVs · IC recorders   and more…
· Portable audio players · Portable navigation devices · USB hubs    

Related Information

■Single Supply Load Switch Driver IC Catalog

[Related Products]

ROHM utilizes the most advanced processes and technologies to develop products optimized for current and next-generation devices.

Alt=Inquiries concerning our products


News