New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

ROHM's ultra-thin (0.75mm) chip trimmer potentiometers were devised to contribute to more compact sets. < External Dimensions >
External Dimensions

Features

1. Best in class   2. Unique configuration makes it possible to use a normal screwdriver
Also compatible with automated machinery
  Best in class     Unique configuration makes it possible to use a normal screwdriver
         
         
3. High reliability metal glaze resistive element   4. Models with and without a stopper are available (the stopper prevents damage due to abrupt resistance changes)
        Models with and without a stopper are available (the stopper prevents damage due to abrupt resistance changes)

 

Applications

DVD/CD-ROM pickup applications, LCD backlights, and more.

Lineup

Part No. Size Rated Power Resistance
Tolerance
Resistance Range Operating Temperature Range
MVR21 2 types (+)*1 *2 0.15W N(±25) 100 to 2.2M Ω -55ºC to +155ºC
MVR22 2 types (+)*1 0.55W 100 to 1M Ω -55ºC to +125ºC
MVR34 3 types(+)*1 0.1W
MVR32 3 types(-)*1 0.1W
*1 Indicates the driver configuration
*2 The MVR21 type is offered with a stopper

Related Information

[Similar Products]

ROHM utilizes the latest technologies to develop products that meet market needs.

Please do not hesitate to contact us if you need further information about the MVR21 series of chip trimmer potentiometers.

News