New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

ROHM offers a new transistor lineup that integrate two bipolar elements into a package the same size as current single-element products, reducing mounting area as well as the number of components. In addition, the same land pattern can be used, enabling easy replacement while freeing up board design.

Package

Features


  1. Compact high power package (4.5×4.0×1.0mm, PD=2W)
  2. Simplifies replacement in existing sets

■External Dimensions
External Dimensions

Pb Free/Rohs Logo


The terminals of all ROHM LCs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2

*1: WEEE - Waste Electrical and Electronic Equipment
*2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment

Circuit/Application Examples


  •Motor drivers, LED drivers, and more…
Circuit Example: Push-Pull Circuit•Common Collector Circuit

MPT6 Package Lineup


Utilizes the same elements as MPT3 products, making replacement easy.

MPT6 Lineup
Part Number Configuration VCBO VCEO IC hFE
MP6T1 40V 32V 1A 120 to 390
MP6X1
MP6Z1
MP6T2 40V 32V 2A 120 to 390
MP6X2
MP6Z2
MP6T3 60V 60V 3A 120 to 270
MP6X3 120 to 390
MP6Z3 120 to 270
*Abbreviated PNP marking code

Related Information

【MOSFET Products】

■Complex Transistors

ROHM utilizes the most advanced, novel technologies to develop products optimized for current and next-generation products.

Please do not hesitate to contact us if you need further information about the MPT6 Package.

News